• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
FRP Tray

FRP Tray

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Features outstanding heat resistance and durability.

Basic Specifications

  • Product Type
    Vat/Tray
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Manufacturer Product Name

Refine by

  • FRP Tray HD-106D
  • FRP Tray HD-106E
  • FRP Tray HD-106F
  • FRP Tray HD-106H
  • Clear
Manufacturer Model Number

Refine by

  • HD-106D
  • HD-106E
  • HD-106F
  • HD-106H
  • Clear
Specifications

Refine by

  • Rectangular shape
  • Rectangular type (large)
  • Rectangular type (medium)
  • Rectangular type (small)
  • Clear
External Dimensions(mm)

Refine by

  • 330×330×20
  • 352×270×20
  • 415×300×20
  • 438×328×20
  • Clear
Effective inside bottom dimensions(mm)

Refine by

  • 283×283
  • 310×230
  • 373×260
  • 393×283
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
FRP Tray HD-106F
HD-106F
Rectangular shape
330×330×20
283×283
11 Day(s) or more
-

Part Number : 1-2732-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    FRP Tray HD-106F
  • Manufacturer Model Number
    HD-106F
  • Specifications
    Rectangular shape
  • External Dimensions(mm)
    330×330×20
  • Effective inside bottom dimensions(mm)
    283×283
  • Features
    Features outstanding heat resistance and durability.
  • Material
    FRP (glass fiber-reinforced unsaturated polyester resin)
  • Heat Resistant Temperature
    150°C
1 pc.
FRP Tray HD-106H
HD-106H
Rectangular type (small)
352×270×20
310×230
11 Day(s) or more
-

Part Number : 1-2732-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    FRP Tray HD-106H
  • Manufacturer Model Number
    HD-106H
  • Specifications
    Rectangular type (small)
  • External Dimensions(mm)
    352×270×20
  • Effective inside bottom dimensions(mm)
    310×230
  • Features
    Features outstanding heat resistance and durability.
  • Material
    FRP (glass fiber-reinforced unsaturated polyester resin)
  • Heat Resistant Temperature
    150°C
1 pc.
FRP Tray HD-106E
HD-106E
Rectangular type (medium)
415×300×20
373×260
9 Day(s) or more
-

Part Number : 1-2732-03
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    FRP Tray HD-106E
  • Manufacturer Model Number
    HD-106E
  • Specifications
    Rectangular type (medium)
  • External Dimensions(mm)
    415×300×20
  • Effective inside bottom dimensions(mm)
    373×260
  • Features
    Features outstanding heat resistance and durability.
  • Material
    FRP (glass fiber-reinforced unsaturated polyester resin)
  • Heat Resistant Temperature
    150°C
1 pc.
FRP Tray HD-106D
HD-106D
Rectangular type (large)
438×328×20
393×283
11 Day(s) or more
-

Part Number : 1-2732-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Manufacturer Product Name
    FRP Tray HD-106D
  • Manufacturer Model Number
    HD-106D
  • Specifications
    Rectangular type (large)
  • External Dimensions(mm)
    438×328×20
  • Effective inside bottom dimensions(mm)
    393×283
  • Features
    Features outstanding heat resistance and durability.
  • Material
    FRP (glass fiber-reinforced unsaturated polyester resin)
  • Heat Resistant Temperature
    150°C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)