• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SB Universal Tray

SB Universal Tray

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Product Type
    Vat/Tray
  • Capacity
    15.2L
  • Manufacturer Product Name
    SB Universal Tray SB-0 15.2 L
  • JAN Code
    4983049900806
  • Manufacturer Model Number
    SB-0
  • Upper exterior dimensions(mm)
    520×320×120
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 5-181-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vat/Tray
  • Capacity
    15.2L
  • Manufacturer Product Name
    SB Universal Tray SB-0 15.2 L
  • JAN Code
    4983049900806
  • Manufacturer Model Number
    SB-0
  • Upper exterior dimensions(mm)
    520×320×120
  • Material
    PE (polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)