(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Saniment Gloves - Antibacterial Embossing

Saniment Gloves - Antibacterial Embossing

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Antibacterial effect suppresses the proliferation of bacteria, mold, E. coli, etc. Embossed surface prevents stickiness.

Basic Specifications

  • Product Type
    Other
  • Application
    Disposable
  • Details Type
    Antibacterial Type
  • Color
    Transparency
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Model Number
    Antibacterial Embossing
  • Features
    Antibacterial effect controls the proliferation of bacteria, mold, E. Coli, etc. Embossed surface prevents stickiness.
  • Capacity
    1 Box (100 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Saniment Gloves Antibacterial Type, Antibacterial Embossed L
  • Saniment Gloves Antibacterial Type, Antibacterial Embossed M
  • Clear
JAN Code

Refine by

  • 4560111742702
  • 4560111742719
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
Saniment Gloves Antibacterial Type, Antibacterial Embossed L
4560111742702
35 Day(s)
-

Part Number : 6-894-01
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    L
  • Details Type
    Antibacterial Type
  • Color
    Transparency
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Product Name
    Saniment Gloves Antibacterial Type, Antibacterial Embossed L
  • Manufacturer Model Number
    Antibacterial Embossing
  • JAN Code
    4560111742702
  • Features
    Antibacterial effect controls the proliferation of bacteria, mold, E. Coli, etc. Embossed surface prevents stickiness.
1 Box (100 Sheets)
M
Saniment Gloves Antibacterial Type, Antibacterial Embossed M
4560111742719
35 Day(s)
-

Part Number : 6-894-02
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Details Type
    Antibacterial Type
  • Color
    Transparency
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Product Name
    Saniment Gloves Antibacterial Type, Antibacterial Embossed M
  • Manufacturer Model Number
    Antibacterial Embossing
  • JAN Code
    4560111742719
  • Features
    Antibacterial effect controls the proliferation of bacteria, mold, E. Coli, etc. Embossed surface prevents stickiness.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)