(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Saniment Long Gloves

Saniment Long Gloves

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

AS ONE Saniment Long Gloves
Long type in the saniment series.
[Materials]PE (polyethylene) (anti-bacterial agent included) "Quantity" 1 box (100 sheets)

Basic Specifications

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Color
    Pink/Green (2 Types)
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Capacity
    1 Box (100 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Details Type

Refine by

  • Embossed
  • Not Embossed
  • Clear
Overall Length(mm)

Refine by

  • 440
  • 450
  • Clear
Manufacturer Product Name

Refine by

  • Saniment long gloves, embossed, L, 100 pcs
  • Saniment long gloves, embossed, M, 100 pcs
  • Saniment Long Gloves Non-Embossed L
  • Saniment Long Gloves Non-Embossed M
  • Clear
Manufacturer Model Number

Refine by

  • Not Embossed
  • emboss
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
L
Embossed
450
Saniment long gloves, embossed, L, 100 pcs
emboss
12 Day(s)
-

Part Number : 8-1054-01
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Size
    L
  • Details Type
    Embossed
  • Overall Length(mm)
    450
  • Color
    Pink/Green (2 Types)
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Product Name
    Saniment long gloves, embossed, L, 100 pcs
  • Manufacturer Model Number
    emboss
  • JAN Code
    4560111721332
1 Box (100 Sheets)
M
Embossed
440
Saniment long gloves, embossed, M, 100 pcs
emboss
16 Day(s) or more
-

Part Number : 8-1054-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Size
    M
  • Details Type
    Embossed
  • Overall Length(mm)
    440
  • Color
    Pink/Green (2 Types)
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Product Name
    Saniment long gloves, embossed, M, 100 pcs
  • Manufacturer Model Number
    emboss
  • JAN Code
    4560111721349
1 Box (100 Sheets)
L
Not Embossed
450
Saniment Long Gloves Non-Embossed L
Not Embossed
12 Day(s)
-

Part Number : 8-1054-11
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Size
    L
  • Details Type
    Not Embossed
  • Overall Length(mm)
    450
  • Color
    Pink/Green (2 Types)
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Product Name
    Saniment Long Gloves Non-Embossed L
  • Manufacturer Model Number
    Not Embossed
  • JAN Code
    4560111749398
1 Box (100 Sheets)
M
Not Embossed
440
Saniment Long Gloves Non-Embossed M
Not Embossed
12 Day(s)
-

Part Number : 8-1054-12
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Size
    M
  • Details Type
    Not Embossed
  • Overall Length(mm)
    440
  • Color
    Pink/Green (2 Types)
  • Material
    PE (Polyethylene) (with Antibacterial Agent)
  • Manufacturer Product Name
    Saniment Long Gloves Non-Embossed M
  • Manufacturer Model Number
    Not Embossed
  • JAN Code
    4560111749404

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)