(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sunny Knoll Gloves Ecology Type

Sunny Knoll Gloves Ecology Type

Standard Unit Price:
-
Days to Ship :
Quote

Flexible fingertip fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Environmentally friendly dehalogenated gloves.

Basic Specifications

  • Product Type
    Other
  • Application
    Disposable
  • Details Type
    Short
  • Material
    Special Polyolefinic Resin
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.
  • Capacity
    1 Box (200 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (200 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(mm)

Refine by

  • 285
  • 290
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
Manufacturer Product Name

Refine by

  • Sunny Knoll Gloves Ecologically Friendly Blue L
  • Sunny Knoll Gloves Ecologically Friendly Blue M
  • Sunny Knoll Gloves Ecologically Friendly Blue S
  • Sunny Knoll Gloves Ecologically Friendly L
  • Sunny Knoll Gloves Ecologically Friendly M
  • Sunny Knoll Gloves Ecologically Friendly S
  • Clear
JAN Code

Refine by

  • 4560111742726
  • 4560111742733
  • 4560111742740
  • 4560111742757
  • 4560111742764
  • 4560111742771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Sheets)
L
290
White
Sunny Knoll Gloves Ecologically Friendly L
4560111742726
Quote
-

Part Number : 6-9730-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    L
  • Details Type
    Short
  • Overall Length(mm)
    290
  • Color
    White
  • Material
    Special Polyolefinic Resin
  • Manufacturer Product Name
    Sunny Knoll Gloves Ecologically Friendly L
  • JAN Code
    4560111742726
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.
1 Box (200 Sheets)
M
285
White
Sunny Knoll Gloves Ecologically Friendly M
4560111742733
Quote
-

Part Number : 6-9730-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Details Type
    Short
  • Overall Length(mm)
    285
  • Color
    White
  • Material
    Special Polyolefinic Resin
  • Manufacturer Product Name
    Sunny Knoll Gloves Ecologically Friendly M
  • JAN Code
    4560111742733
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.
1 Box (200 Sheets)
S
285
White
Sunny Knoll Gloves Ecologically Friendly S
4560111742740
Quote
-

Part Number : 6-9730-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    S
  • Details Type
    Short
  • Overall Length(mm)
    285
  • Color
    White
  • Material
    Special Polyolefinic Resin
  • Manufacturer Product Name
    Sunny Knoll Gloves Ecologically Friendly S
  • JAN Code
    4560111742740
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.
1 Box (200 Sheets)
L
290
Blue
Sunny Knoll Gloves Ecologically Friendly Blue L
4560111742757
Quote
-

Part Number : 6-9730-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    L
  • Details Type
    Short
  • Overall Length(mm)
    290
  • Color
    Blue
  • Material
    Special Polyolefinic Resin
  • Manufacturer Product Name
    Sunny Knoll Gloves Ecologically Friendly Blue L
  • JAN Code
    4560111742757
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.
1 Box (200 Sheets)
M
285
Blue
Sunny Knoll Gloves Ecologically Friendly Blue M
4560111742764
Quote
-

Part Number : 6-9730-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Details Type
    Short
  • Overall Length(mm)
    285
  • Color
    Blue
  • Material
    Special Polyolefinic Resin
  • Manufacturer Product Name
    Sunny Knoll Gloves Ecologically Friendly Blue M
  • JAN Code
    4560111742764
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.
1 Box (200 Sheets)
S
285
Blue
Sunny Knoll Gloves Ecologically Friendly Blue S
4560111742771
Quote
-

Part Number : 6-9730-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    S
  • Details Type
    Short
  • Overall Length(mm)
    285
  • Color
    Blue
  • Material
    Special Polyolefinic Resin
  • Manufacturer Product Name
    Sunny Knoll Gloves Ecologically Friendly Blue S
  • JAN Code
    4560111742771
  • Features
    Flexible finger fitting gloves with improved workability. Excellent heat resistance and stress crack resistance. Eco-friendly halogen-free gloves.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)