(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, Kevlar® Gloves

Incision-Resistant Gloves, Kevlar® Gloves

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Kevlar Gloves
Features excellent cut resistance.
[Materials]Kevlar fiber, cow split leather (Palm part)

Basic Specifications

  • Product Type
    Other
  • Application
    Cut resistance
  • Details Type
    Special Purpose
  • Color
    Orange
  • Material
    Kevlar Fiber / Cowhide Leather (Palm Section)
  • Manufacturer Model Number
    KC-30OR
  • Features
    Features outstanding cut resistance.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(mm)

Refine by

  • 280
  • 290
  • Clear
Manufacturer Product Name

Refine by

  • Kevlar Gloves KC-30OR-L
  • Kevlar Gloves KC-30OR-M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
280
Kevlar Gloves KC-30OR-M
Quote
-

Part Number : 1-5901-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Cut resistance
  • Size
    M
  • Details Type
    Special Purpose
  • Overall Length(mm)
    280
  • Color
    Orange
  • Material
    Kevlar Fiber / Cowhide Leather (Palm Section)
  • Manufacturer Product Name
    Kevlar Gloves KC-30OR-M
  • Manufacturer Model Number
    KC-30OR
  • Features
    Features outstanding cut resistance.
1 Pair
L
290
Kevlar Gloves KC-30OR-L
8 Day(s) or more
-

Part Number : 1-5901-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Cut resistance
  • Size
    L
  • Details Type
    Special Purpose
  • Overall Length(mm)
    290
  • Color
    Orange
  • Material
    Kevlar Fiber / Cowhide Leather (Palm Section)
  • Manufacturer Product Name
    Kevlar Gloves KC-30OR-L
  • Manufacturer Model Number
    KC-30OR
  • Features
    Features outstanding cut resistance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)