• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dunlop thin gloves

Dunlop thin gloves

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Provides excellent fit and suitable for intricate tasks.

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    For work
  • Overall Length(mm)
    300
  • Color
    White
  • Material
    PVC (Polyvinyl Chloride Resin) (Produced using phthalate-free ester plasticizer)
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Dunlop Sheer V131 L
  • Dunlop Sheer V131 M
  • Clear
JAN Code

Refine by

  • 4904510216134
  • 4904510216158
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
Dunlop Sheer V131 M
4904510216134
9 Day(s) or more
-

Part Number : 6-936-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Application
    For work
  • Size
    M
  • Overall Length(mm)
    300
  • Color
    White
  • Material
    PVC (Polyvinyl Chloride Resin) (Produced using phthalate-free ester plasticizer)
  • Manufacturer Product Name
    Dunlop Sheer V131 M
  • JAN Code
    4904510216134
  • Features
    Provides excellent fit and suitable for intricate tasks.
1 Pair
L
Dunlop Sheer V131 L
4904510216158
9 Day(s) or more
-

Part Number : 6-936-02
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Application
    For work
  • Size
    L
  • Overall Length(mm)
    300
  • Color
    White
  • Material
    PVC (Polyvinyl Chloride Resin) (Produced using phthalate-free ester plasticizer)
  • Manufacturer Product Name
    Dunlop Sheer V131 L
  • JAN Code
    4904510216158
  • Features
    Provides excellent fit and suitable for intricate tasks.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)