• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Shelf Vinyl Curtain

Shelf Vinyl Curtain

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Dedicated hanging curtain for shelves.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Width(mm)

Refine by

  • 470
  • 620
  • 770
  • Clear
Manufacturer Product Name

Refine by

  • Shelf Vinyl Curtain 450
  • Shelf Vinyl Curtain 600
  • Shelf Vinyl Curtain 750
  • Clear
Manufacturer Model Number

Refine by

  • 450
  • 600
  • 750
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
470
Shelf Vinyl Curtain 450
450
11 Day(s) or more
-

Part Number : 8-7788-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Material
    Other
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width(mm)
    470
  • Manufacturer Product Name
    Shelf Vinyl Curtain 450
  • Manufacturer Model Number
    450
  • Detailed Material
    PE (polyethylene)
  • Features
    A hanging curtain dedicated to shelves.
  • Specifications
    Includes S Shape Bracket
  • Thickness(mm)
    0.15
1 Bag (2 Sheets)
620
Shelf Vinyl Curtain 600
600
11 Day(s) or more
-

Part Number : 8-7788-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Material
    Other
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width(mm)
    620
  • Manufacturer Product Name
    Shelf Vinyl Curtain 600
  • Manufacturer Model Number
    600
  • Detailed Material
    PE (polyethylene)
  • Features
    A hanging curtain dedicated to shelves.
  • Specifications
    Includes S Shape Bracket
  • Thickness(mm)
    0.15
1 Bag (2 Sheets)
770
Shelf Vinyl Curtain 750
750
11 Day(s) or more
-

Part Number : 8-7788-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Material
    Other
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width(mm)
    770
  • Manufacturer Product Name
    Shelf Vinyl Curtain 750
  • Manufacturer Model Number
    750
  • Detailed Material
    PE (polyethylene)
  • Features
    A hanging curtain dedicated to shelves.
  • Specifications
    Includes S Shape Bracket
  • Thickness(mm)
    0.15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)