• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Shelf For Even Shelf

Shelf For Even Shelf

[Features]
· The clear coating (acrylic resin coating) of shelf boards provides excellent corrosion resistance.

Shelf For Even Shelf Specifications

External appearance

External appearance

  • Accessories: taper for 1 level
  • Product classification: shelf board
  • Clear coating is applied from the top of the chrome plating.
Part Number
0-6894-21
0-6894-22
0-6894-23
0-6894-24
0-6894-25
0-6894-26
0-6894-27
0-6894-28
0-6894-29
0-6894-30
0-6894-31
0-6894-32
0-6894-33
0-6894-34
Part NumberVolume DiscountDays to ShipDepth
(mm)
Width
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Shelf Material Accessory Amount Of Content
11 Day(s) or more 460605Shelf for Even Shelf AHM610 1 PieceAHM6104933315741411Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 460758Shelf for Even Shelf AHM760 1 PieceAHM7604933315741503Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 460910Shelf for Even Shelf AHM910 1 PieceAHM9104933315741695Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 4601062Shelf for Even Shelf AHM1070 1 PieceAHM10704933315741053Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 4601212Shelf for Even Shelf AHM1220 1 PieceAHM12204933315741206Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 4601518Shelf for Even Shelf AHM1520 1 PieceAHM15204933315741312Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 4601821Shelf for Even Shelf AHM1820 1 PieceAHM18204933315741602Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
9 Day(s) or more 613605Shelf for Even Shelf AHL610 1 PieceAHL6104933315743088Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 613758Shelf for Even Shelf AHL760 1 PieceAHL7604933315743248Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 613910Shelf for Even Shelf AHL910 1 PieceAHL9104933315743620Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
9 Day(s) or more 6131062Shelf for Even Shelf AHL1070 1 PieceAHL10704933315741879Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 6131212Shelf for Even Shelf AHL1220 1 PieceAHL12204933315742135Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 6131518Shelf for Even Shelf AHL1520 1 PieceAHL15204933315742821Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)
11 Day(s) or more 6131821Shelf for Even Shelf AHL1820 1 PieceAHL18204933315743439Steel Wire (Chrome Plating /Clear Coating / Anti-Rust Processing)For one tapered level1 Set (Main Unit, Taper x 1 Level)

Loading...

  1. 1

Basic Information

Material Other Product Type Optional medium capacity type Uniform Load Capacity(kg/grade) 250
Other Option Amount Of Content 1 Set (Main Unit, Taper x 1 Level)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)