Plastic Rack, Uniform Load Capacity 100 kg / 150 kg Per Level

Plastic Rack, Uniform Load Capacity 100 kg / 150 kg Per Level

Easy to assemble just by fitting into position. The legs have bolt-holes to allow connection with adjacent shelves.

Part Number

Configured Part Number is shown.

1-1541-04

Plastic Rack Features

1-1541-01 external appearance (R-BM126)

1-1541-01 external appearance (R-BM126)

1-1541-01 external appearance (corner cap × 4)

1-1541-01 external appearance (corner cap × 4)

Common specifications for 1-1541-01, 1-1541-02, 1-1541-03, 1-4706-01 and 1-4706-02

Material: Shelf / PP (polypropylene)
Load resistance: 100 kg/level
With corner cap × 4
Assembly type

1-1541-04 specifications

Material: aluminum, PP (polypropylene), steel, rubber
Load resistance: 150 kg
Dedicated cart
Size: 903 × 452 × 140 mm
Weight: 3.5 kg

Part Number
1-1541-04
Part NumberVolume DiscountDays to ShipDetailed Material Features Shelf Interval
(mm)
Specifications Amount Of Content
16 Day(s) or more Aluminum/PP (Polypropylene)/Steel/RubberEasy to assemble. Simply slip the shelves into position. The legs have bolt-holes to allow connection with adjacent shelves.372Corner Cap x 4 pcs - Assembly Type1 unit

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Material Other Frontage(mm) 903
Depth(mm) 452 Height(mm) 140 Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 150 Weight(g) 3500 Specification details Dedicated Cart
Manufacturer Product Name Plastic rack TPT-DR Manufacturer Model Number TPT-DR JAN Code 4989999824384
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 1-1541-04 in the Plastic Rack, Uniform Load Capacity 100 kg / 150 kg Per Level series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)