• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Silicone Pipettor Capacity (ml) 25/50

Silicone Pipettor Capacity (ml) 25/50

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

An integrally molded natural rubber dropper with ball valves in three places. It is capable of quick and accurate pipette manipulation (siphoning and dripping solutions) of acids and harmful hazardous liquids, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 25
  • 50
  • Clear
Manufacturer Product Name

Refine by

  • Silicone Pipetter 25ML
  • Silicone Pipetter 50ML
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
25
Silicone Pipetter 25ML
11 Day(s) or more
-

Part Number : 6-359-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Other
  • Capacity(ml)
    25
  • Manufacturer Product Name
    Silicone Pipetter 25ML
  • Detailed Material
    Silicon Rubber
  • Tip hole diameter(mm)
    φ5
1 pc.
50
Silicone Pipetter 50ML
11 Day(s) or more
-

Part Number : 6-359-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Other
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Silicone Pipetter 50ML
  • Detailed Material
    Silicon Rubber
  • Tip hole diameter(mm)
    φ5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)