• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Silicone Color Safety Eyedropper

Silicone Color Safety Eyedropper

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

They can be identified by the color, which is useful.

Basic Specifications

  • Product Type
    Syringe
  • Material
    Silicon
  • Capacity(ml)
    50
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Yellow
  • Green
  • Red
  • Clear
Manufacturer Product Name

Refine by

  • Silicon color safe syringe 50 cc, blue
  • Silicon color safe syringe 50 cc, green
  • Silicon color safe syringe 50 cc, red
  • Silicon color safe syringe 50 cc, yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Red
Silicon color safe syringe 50 cc, red
11 Day(s) or more
-

Part Number : 5-5610-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Red
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Silicon color safe syringe 50 cc, red
  • Features 1
    They can be identified by the color, which is useful.
  • Detailed Material
    Silicon Rubber
  • Tip hole diameter(mm)
    φ5
1 pc.
Blue
Silicon color safe syringe 50 cc, blue
11 Day(s) or more
-

Part Number : 5-5610-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Blue
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Silicon color safe syringe 50 cc, blue
  • Features 1
    They can be identified by the color, which is useful.
  • Detailed Material
    Silicon Rubber
  • Tip hole diameter(mm)
    φ5
1 pc.
Green
Silicon color safe syringe 50 cc, green
11 Day(s) or more
-

Part Number : 5-5610-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Green
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Silicon color safe syringe 50 cc, green
  • Features 1
    They can be identified by the color, which is useful.
  • Detailed Material
    Silicon Rubber
  • Tip hole diameter(mm)
    φ5
1 pc.
Yellow
Silicon color safe syringe 50 cc, yellow
11 Day(s) or more
-

Part Number : 5-5610-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Syringe
  • Material
    Silicon
  • Color
    Yellow
  • Capacity(ml)
    50
  • Manufacturer Product Name
    Silicon color safe syringe 50 cc, yellow
  • Features 1
    They can be identified by the color, which is useful.
  • Detailed Material
    Silicon Rubber
  • Tip hole diameter(mm)
    φ5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)