(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Open Clamp - Tightening Range (mm) 3-100, With Fixed Muff

Stainless Steel Open Clamp - Tightening Range (mm) 3-100, With Fixed Muff

Standard Unit Price:
-
Days to Ship :
Quote

Features outstanding corrosion resistance. Since the clamp and holder are integrated, they can be safely fixed in place.

Basic Specifications

  • Product Type
    Clamp
  • Details Type
    With Fixing Muff
  • Features
    Features outstanding corrosion resistance. Since the clamp and holder are integrated, they can be easily fixed in place.
  • Material
    Main body / Stainless steel (SCS13), Tip portion / PVC (vinyl chloride resin) coating
  • Muff Attachable Pipe Size(mm)
    φ9~19
  • Accessory
    PVC (Polyvinyl Chloride Resin) Spare Capx3 pcs
  • Internal Capacity
    1 Set (Main Unit, PVC Spare Cap: 3 pcs)
Part Number
Internal Capacity

Refine by

  • 1 Set (Main Unit, PVC Spare Cap: 3 pcs)
  • Clear
Tightening Range(mm)

Refine by

  • 3~50
  • 5~80
  • 10~100
  • Clear
Overall Length(mm)

Refine by

  • 175
  • 205
  • 230
  • Clear
Manufacturer Product Name

Refine by

  • Stainless steel open clamp with fixed muff, large
  • Stainless steel open clamp with fixed muff, medium
  • Stainless steel open clamp with fixed muff, small
  • Clear
Manufacturer Model

Refine by

  • Large
  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, PVC Spare Cap: 3 pcs)
10~100
230
Stainless steel open clamp with fixed muff, large
Large
Quote
-

Part Number : 1-1796-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Main Unit, PVC Spare Cap: 3 pcs)

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    10~100
  • Details Type
    With Fixing Muff
  • Overall Length(mm)
    230
  • Manufacturer Product Name
    Stainless steel open clamp with fixed muff, large
  • Manufacturer Model
    Large
  • Features
    Features outstanding corrosion resistance. Since the clamp and holder are integrated, they can be easily fixed in place.
  • Material
    Main body / Stainless steel (SCS13), Tip portion / PVC (vinyl chloride resin) coating
  • Muff Attachable Pipe Size(mm)
    φ9~19
  • Accessory
    PVC (Polyvinyl Chloride Resin) Spare Capx3 pcs
1 Set (Main Unit, PVC Spare Cap: 3 pcs)
5~80
205
Stainless steel open clamp with fixed muff, medium
Medium
Quote
-

Part Number : 1-1796-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Main Unit, PVC Spare Cap: 3 pcs)

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    5~80
  • Details Type
    With Fixing Muff
  • Overall Length(mm)
    205
  • Manufacturer Product Name
    Stainless steel open clamp with fixed muff, medium
  • Manufacturer Model
    Medium
  • Features
    Features outstanding corrosion resistance. Since the clamp and holder are integrated, they can be easily fixed in place.
  • Material
    Main body / Stainless steel (SCS13), Tip portion / PVC (vinyl chloride resin) coating
  • Muff Attachable Pipe Size(mm)
    φ9~19
  • Accessory
    PVC (Polyvinyl Chloride Resin) Spare Capx3 pcs
1 Set (Main Unit, PVC Spare Cap: 3 pcs)
3~50
175
Stainless steel open clamp with fixed muff, small
Small
Quote
-

Part Number : 1-1796-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Main Unit, PVC Spare Cap: 3 pcs)

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    3~50
  • Details Type
    With Fixing Muff
  • Overall Length(mm)
    175
  • Manufacturer Product Name
    Stainless steel open clamp with fixed muff, small
  • Manufacturer Model
    Small
  • Features
    Features outstanding corrosion resistance. Since the clamp and holder are integrated, they can be easily fixed in place.
  • Material
    Main body / Stainless steel (SCS13), Tip portion / PVC (vinyl chloride resin) coating
  • Muff Attachable Pipe Size(mm)
    φ9~19
  • Accessory
    PVC (Polyvinyl Chloride Resin) Spare Capx3 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)