(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clamp for Water Tank

Clamp for Water Tank

Standard Unit Price:
-
Days to Ship :
Quote

The clamping part moves forward, backward, upward and downward, and swivels. Made of stainless steel, it has excellent chemical and corrosion resistance.

Basic Specifications

  • Product Type
    Clamp
  • Overall Length(mm)
    270
  • Features
    The clamping part moves forward, backward, upward and downward, and swivels. It is made of all stainless steel with excellent chemical and corrosion resistance.
  • Material
    Stainless Steel (SUS304)
  • Jig part
    Water tank installation range / 1-46 mm, clamping range / up to ø13 mm, left-right oscillating range / 30 degrees left and right (total 60 degrees)
  • Clamp
    Front/Back Movable Range: 120 mm, Vertical Movable Range: 100 mm
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Tightening Range(mm)

Refine by

  • 3~20
  • 15–40
  • Clear
Manufacturer Product Name

Refine by

  • Clamp for water tank Type 1
  • Clamp for water tank Type 2
  • Clear
Manufacturer Model

Refine by

  • 1 Type
  • 2 Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3~20
Clamp for water tank Type 1
1 Type
Quote
-

Part Number : 5-5621-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    3~20
  • Overall Length(mm)
    270
  • Manufacturer Product Name
    Clamp for water tank Type 1
  • Manufacturer Model
    1 Type
  • Features
    The clamping part moves forward, backward, upward and downward, and swivels. It is made of all stainless steel with excellent chemical and corrosion resistance.
  • Material
    Stainless Steel (SUS304)
  • Jig part
    Water tank installation range / 1-46 mm, clamping range / up to ø13 mm, left-right oscillating range / 30 degrees left and right (total 60 degrees)
  • Clamp
    Front/Back Movable Range: 120 mm, Vertical Movable Range: 100 mm
1 pc.
15–40
Clamp for water tank Type 2
2 Type
Quote
-

Part Number : 5-5621-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Clamp
  • Tightening Range(mm)
    15–40
  • Overall Length(mm)
    270
  • Manufacturer Product Name
    Clamp for water tank Type 2
  • Manufacturer Model
    2 Type
  • Features
    The clamping part moves forward, backward, upward and downward, and swivels. It is made of all stainless steel with excellent chemical and corrosion resistance.
  • Material
    Stainless Steel (SUS304)
  • Jig part
    Water tank installation range / 1-46 mm, clamping range / up to ø13 mm, left-right oscillating range / 30 degrees left and right (total 60 degrees)
  • Clamp
    Front/Back Movable Range: 120 mm, Vertical Movable Range: 100 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)