(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silicomat

Silicomat

Standard Unit Price:
-
Days to Ship :
Quote

It has durability superior to that of synthetic mats. Via steam holes with uniform pitch, steam removal is simple. Can be used as weights for pressing machines.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    1200
  • Heat Resistant Temperature(°C)
    Continuous Use: 180, Momentary: 300
  • Detailed Material
    Silicon Rubber
  • Features
    It has durability superior to that of synthetic mats. Because it is a steam hole with a homogeneous pitch, steam removal is simple.
  • Features 2
    Can be used as weights for pressing machines.
  • Quantity
    1 Roll
Part Number
Quantity

Refine by

  • 1 Roll
  • Clear
Thickness(mm)

Refine by

  • 3
  • 8
  • Clear
Manufacturer Product Name

Refine by

  • Silicomat 500x1200x3 t mm
  • Silicomat 500x1200x8 t mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3
Silicomat 500x1200x3 t mm
Quote
-

Part Number : 5-3033-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    1200
  • Thickness(mm)
    3
  • Heat Resistant Temperature(°C)
    Continuous Use: 180, Momentary: 300
  • Manufacturer Product Name
    Silicomat 500x1200x3 t mm
  • Detailed Material
    Silicon Rubber
  • Features
    It has durability superior to that of synthetic mats. Because it is a steam hole with a homogeneous pitch, steam removal is simple.
  • Features 2
    Can be used as weights for pressing machines.
1 Roll
8
Silicomat 500x1200x8 t mm
Quote
-

Part Number : 5-3033-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    1200
  • Thickness(mm)
    8
  • Heat Resistant Temperature(°C)
    Continuous Use: 180, Momentary: 300
  • Manufacturer Product Name
    Silicomat 500x1200x8 t mm
  • Detailed Material
    Silicon Rubber
  • Features
    It has durability superior to that of synthetic mats. Because it is a steam hole with a homogeneous pitch, steam removal is simple.
  • Features 2
    Can be used as weights for pressing machines.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)