(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silicone Tack Sheet

Silicone Tack Sheet

Standard Unit Price:
-
Days to Ship :
Quote

Adhesive (one side only) is used to prevent tools from falling. Can be sterilized by autoclave, boiling water, dry heat, etc. Has no water absorbency, and dirt is also easy to clean off. Can be cut easily using scissors, cutters, etc.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Silicon
  • Thickness(mm)
    1
  • Heat Resistant Temperature(°C)
    180
  • Features
    Adhesive (one side only) is used to prevent tools from falling. This item can be autoclave disinfected, boiling water disinfected, dry heat disinfected, etc.
  • Features 2
    Has no water absorbency and dirt can be removed easily. Can be cut easily using scissors, cutter, etc.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 300
  • 500
  • Clear
Length(mm)

Refine by

  • 300
  • 500
  • Clear
Manufacturer Product Name

Refine by

  • Silicone Tack Sheet SRT-55
  • Silicone Tack Sheet SRT-53
  • Silicone Tack Sheet SRT-33
  • Clear
Manufacturer Model

Refine by

  • SRT-55
  • SRT-53
  • SRT-33
  • Clear
JAN Code

Refine by

  • 4948349244142
  • 4948349244166
  • 4948349244203
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
1 pc.
500
500
Silicone Tack Sheet SRT-55
SRT-55
4948349244142
Quote
-

Part Number : 6-732-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    1
  • Heat Resistant Temperature(°C)
    180
  • Manufacturer Product Name
    Silicone Tack Sheet SRT-55
  • Manufacturer Model
    SRT-55
  • JAN Code
    4948349244142
  • Features
    Adhesive (one side only) is used to prevent tools from falling. This item can be autoclave disinfected, boiling water disinfected, dry heat disinfected, etc.
  • Features 2
    Has no water absorbency and dirt can be removed easily. Can be cut easily using scissors, cutter, etc.
1 pc.
500
300
Silicone Tack Sheet SRT-53
SRT-53
4948349244166
Quote
-

Part Number : 6-732-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    500
  • Length(mm)
    300
  • Thickness(mm)
    1
  • Heat Resistant Temperature(°C)
    180
  • Manufacturer Product Name
    Silicone Tack Sheet SRT-53
  • Manufacturer Model
    SRT-53
  • JAN Code
    4948349244166
  • Features
    Adhesive (one side only) is used to prevent tools from falling. This item can be autoclave disinfected, boiling water disinfected, dry heat disinfected, etc.
  • Features 2
    Has no water absorbency and dirt can be removed easily. Can be cut easily using scissors, cutter, etc.
1 pc.
300
300
Silicone Tack Sheet SRT-33
SRT-33
4948349244203
Quote
-

Part Number : 6-732-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silicon
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    1
  • Heat Resistant Temperature(°C)
    180
  • Manufacturer Product Name
    Silicone Tack Sheet SRT-33
  • Manufacturer Model
    SRT-33
  • JAN Code
    4948349244203
  • Features
    Adhesive (one side only) is used to prevent tools from falling. This item can be autoclave disinfected, boiling water disinfected, dry heat disinfected, etc.
  • Features 2
    Has no water absorbency and dirt can be removed easily. Can be cut easily using scissors, cutter, etc.