(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
UV Cut Film Width (mm) 970/1270

UV Cut Film Width (mm) 970/1270

Standard Unit Price:
-
Days to Ship :
Quote

Cuts ultraviolet rays by 99% or more. Transmits 87% of visible light, providing superior transparency. Effective for preventing products and covers from browning or deteriorating. Consists of film, adhesive, and release film for easy handling.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Other
  • Width(mm)
    970
  • Length(mm)
    1000
  • Manufacturer Product Name
    UV Cut Film KU-1000100
  • Manufacturer Model
    KU-1000100
  • Film Thickness(μm)
    25
  • Features
    Blocks UV by 99% or more. The visual light permeates 87%, providing superior transparency. Effective for protecting covers and merchandise from browning and deterioration.
  • Features 2
    Consists of film, adhesive, and release film for easy handling.
  • Footnotes
    This item includes adhesives.
  • Quantity
    1 Roll
Part Number
Quantity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
-

Part Number : 5-4000-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Other
  • Width(mm)
    970
  • Length(mm)
    1000
  • Manufacturer Product Name
    UV Cut Film KU-1000100
  • Manufacturer Model
    KU-1000100
  • Film Thickness(μm)
    25
  • Features
    Blocks UV by 99% or more. The visual light permeates 87%, providing superior transparency. Effective for protecting covers and merchandise from browning and deterioration.
  • Features 2
    Consists of film, adhesive, and release film for easy handling.
  • Footnotes
    This item includes adhesives.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)