(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Color Label

Color Label

Standard Unit Price:
-
Days to Ship :
Quote

A roll of 1,000 pcs. of color labels with backing that can be peeled off one by one.
There are 8 colors: Red, Green, Purple, Orange, Brown, Yellow, White, and Pink.

Basic Specifications

  • Product Type
    Label
  • Width(mm)
    13
  • Size(mm)
    13X30
  • Manufacturer Model
    CL-1 (Each Color)
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
  • Internal Capacity
    1 Roll (1,000 Sheets)
Part Number
Internal Capacity

Refine by

  • 1 Roll (1,000 Sheets)
  • Clear
Color

Refine by

  • White
  • Yellow
  • Brown
  • Orange
  • Green
  • Blue
  • Pink
  • Purple
  • Red
  • Grass
  • Clear
Detailed colors

Refine by

  • Blue
  • Cha
  • Green
  • Key
  • Orange
  • Purple
  • Red
  • White
  • Clear
Manufacturer Product Name

Refine by

  • Color Label CL-1 Blue 1,000 Sheets
  • Color Label CL-1 Brown 1,000 Inserts
  • Color Label CL-1 Green 1,000 Sheets
  • Color Label CL-1 Light Green 1,000 Sheets
  • Color Label CL-1 Orange 1,000 Sheets
  • Color Label CL-1 Pink 1,000 Sheets
  • Color Label CL-1 Purple 1,000 Sheets
  • Color Label CL-1 Red 1,000 Sheets
  • Color Label CL-1 White 1,000 Sheets
  • Color Label CL-1 Yellow 1,000 Sheets
  • Clear
JAN Code

Refine by

  • 4571110704158
  • 4571110704165
  • 4571110704172
  • 4571110704189
  • 4571110704196
  • 4571110704202
  • 4571110704219
  • 4571110704226
  • 4571110704233
  • 4571110704240
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll (1,000 Sheets)
White
White
Color Label CL-1 White 1,000 Sheets
4571110704158
Quote
-

Part Number : 6-698-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    White
  • Width(mm)
    13
  • Detailed colors
    White
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 White 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704158
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Yellow
Key
Color Label CL-1 Yellow 1,000 Sheets
4571110704165
Quote
-

Part Number : 6-698-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Yellow
  • Width(mm)
    13
  • Detailed colors
    Key
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Yellow 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704165
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Brown
Cha
Color Label CL-1 Brown 1,000 Inserts
4571110704172
Quote
-

Part Number : 6-698-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Brown
  • Width(mm)
    13
  • Detailed colors
    Cha
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Brown 1,000 Inserts
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704172
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Orange
Orange
Color Label CL-1 Orange 1,000 Sheets
4571110704189
Quote
-

Part Number : 6-698-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Orange
  • Width(mm)
    13
  • Detailed colors
    Orange
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Orange 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704189
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Grass
Green
Color Label CL-1 Light Green 1,000 Sheets
4571110704196
Quote
-

Part Number : 6-698-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Grass
  • Width(mm)
    13
  • Detailed colors
    Green
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Light Green 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704196
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Green
Green
Color Label CL-1 Green 1,000 Sheets
4571110704202
Quote
-

Part Number : 6-698-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Green
  • Width(mm)
    13
  • Detailed colors
    Green
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Green 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704202
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Blue
Blue
Color Label CL-1 Blue 1,000 Sheets
4571110704219
Quote
-

Part Number : 6-698-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Blue
  • Width(mm)
    13
  • Detailed colors
    Blue
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Blue 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704219
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Pink
-
Color Label CL-1 Pink 1,000 Sheets
4571110704226
Quote
-

Part Number : 6-698-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Pink
  • Width(mm)
    13
  • Detailed colors
    -
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Pink 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704226
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Purple
Purple
Color Label CL-1 Purple 1,000 Sheets
4571110704233
Quote
-

Part Number : 6-698-09
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Purple
  • Width(mm)
    13
  • Detailed colors
    Purple
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Purple 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704233
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.
1 Roll (1,000 Sheets)
Red
Red
Color Label CL-1 Red 1,000 Sheets
4571110704240
Quote
-

Part Number : 6-698-10
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll (1,000 Sheets)

Specificationtitle

  • Product Type
    Label
  • Color
    Red
  • Width(mm)
    13
  • Detailed colors
    Red
  • Size(mm)
    13X30
  • Manufacturer Product Name
    Color Label CL-1 Red 1,000 Sheets
  • Manufacturer Model
    CL-1 (Each Color)
  • JAN Code
    4571110704240
  • Material
    Paper
  • Features
    Includes a mount that allows pieces to be removed one at a time. * Other features are the same as colored tape.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)