• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Indicator Tape SIL-10/34-B

Indicator Tape SIL-10/34-B

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Autoclaving will display the word "STERILIZED" to show that it has been sterilized. Writable tape. Red/yellow/green/blue/black marking bands printed for color-coding.

Basic Specifications

  • Product Type
    Sterilization Indicator Tape/Label
  • Width(mm)
    20
  • Details Type
    SIL-34-B
  • Length(mm)
    12700
  • Color
    Green
  • Manufacturer Product Name
    Indicator Tape SIL34B Green
  • Manufacturer Model
    SIL-34-B-Green
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
11 Day(s) or more
-

Part Number : 2-4427-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sterilization Indicator Tape/Label
  • Width(mm)
    20
  • Details Type
    SIL-34-B
  • Length(mm)
    12700
  • Color
    Green
  • Manufacturer Product Name
    Indicator Tape SIL34B Green
  • Manufacturer Model
    SIL-34-B-Green
  • Features
    Autoclaving will display the word "STERILIZED" to show that it has been sterilized.
  • Features 2
    Writable tape. Green marking band printed to identify by color.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)