• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Violamo Autoclave Bag 500x150 – 600x220

Violamo Autoclave Bag 500x150 – 600x220

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Handling is easy as spreading is suppressed.

Basic Specifications

  • Product Type
    Sterilization Bag
  • Details Type
    With 100 paper ties
  • Recommended basket diameter(mm)
    φ300
  • Size(mm)
    600X220
  • Manufacturer Product Name
    Autoclave Bag VOG2260
  • Manufacturer Model
    VOG2260
  • JAN Code
    4562108516242
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
11 Day(s) or more
-

Part Number : 2-4129-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Sterilization Bag
  • Details Type
    With 100 paper ties
  • Recommended basket diameter(mm)
    φ300
  • Size(mm)
    600X220
  • Manufacturer Product Name
    Autoclave Bag VOG2260
  • Manufacturer Model
    VOG2260
  • JAN Code
    4562108516242
  • Features
    Has a gusset, which protects the shape of the bag from collapsing, enabling it to can be smoothly placed in baskets or trash cans.
  • Features 2
    Pop-up type that makes it easy to take pieces out one at a time.
  • Material
    Heat-resistant PP (polypropylene)
  • Thickness(mm)
    0.05
  • Heat Resistant Temperature(°C)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)