(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pure Space/01 Replacement Prefilter

Pure Space/01 Replacement Prefilter

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Basic Specifications

  • Product Type
    Dust Removal Device
  • Specifications
    Replacement Prefilter
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    Replacement Prefilter PS01-PF
  • Manufacturer Model
    PS01-PF
  • JAN Code
    4560111768955
  • Power supply details(50/60Hz)
    AC100V 50/60Hz 36/38W
  • Material
    ABS Resin
  • HEPA filter size(mm)
    200×200×50
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35 Day(s)
-

Part Number : 1-7883-12
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dust Removal Device
  • Specifications
    Replacement Prefilter
  • Air Amount(m3/min)
    Approximately 1
  • Manufacturer Product Name
    Replacement Prefilter PS01-PF
  • Manufacturer Model
    PS01-PF
  • JAN Code
    4560111768955
  • Power supply details(50/60Hz)
    AC100V 50/60Hz 36/38W
  • Material
    ABS Resin
  • HEPA filter size(mm)
    200×200×50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)