(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Wear Storage

Clean Wear Storage

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Dustproof curtain comes as standard with the shelf.
· Curtains use a Seiden crystal that allows the interior to be seen.
· Clean air filtered through HEPA filter enables dust-free garment storage (CWS-PS type).

Basic Specifications

  • Product Type
    Locker/cabinet
  • Frontage(mm)
    905
  • Depth(mm)
    609
  • Height(mm)
    1811
  • FFU(m3/min)
    Pure Spacer 01
  • Specifications
    Without FFU1
  • Air Amount(m3/min)
    1
  • Manufacturer Product Name
    Clean Wear Storage CWS-09
  • Manufacturer Model
    CWS-09
  • JAN Code
    4562108513630
  • Material
    Curtain: Antistatic Crystal Curtain (0.3 mm Thickness), Frame: Steel Chrome Plated
  • Weight(kg)
    20
  • 1 unit
Part Number

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 3-1500-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Locker/cabinet
  • Frontage(mm)
    905
  • Depth(mm)
    609
  • Height(mm)
    1811
  • FFU(m3/min)
    Pure Spacer 01
  • Specifications
    Without FFU1
  • Air Amount(m3/min)
    1
  • Manufacturer Product Name
    Clean Wear Storage CWS-09
  • Manufacturer Model
    CWS-09
  • JAN Code
    4562108513630
  • Material
    Curtain: Antistatic Crystal Curtain (0.3 mm Thickness), Frame: Steel Chrome Plated
  • Weight(kg)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)