(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Carrying Box

Carrying Box

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Convenient for the transportation of electronic components and accessories that should not be exposed to ambient air. Gas replacement is possible for 1K and 2K types.

Basic Specifications

  • Product Type
    Carry Box
  • Internal dimensions(mm)
    160X160X165
  • External Dimensions(mm)
    182X200X205
  • Specifications
    With Valve
  • Manufacturer Product Name
    Carrying Box 1K
  • Manufacturer Model
    1K Type
  • JAN Code
    4562108509190
  • Features
    Convenient for the transportation of electronic components and accessories that should not be exposed to ambient air. Inert gas replacement is possible for type 1K and 2K.
  • Material Details
    PMMA (Acrylic)
  • Plate Thickness(mm)
    5
  • Valve Tube Inner Diameter (1K Type / 2K Type)(mm)
    φ6
  • Quantity
    1 Box
Part Number
Quantity

Refine by

  • 1 Box
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box
16 Day(s) or more
-

Part Number : 7-172-32
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Box

Specificationtitle

  • Product Type
    Carry Box
  • Internal dimensions(mm)
    160X160X165
  • External Dimensions(mm)
    182X200X205
  • Specifications
    With Valve
  • Manufacturer Product Name
    Carrying Box 1K
  • Manufacturer Model
    1K Type
  • JAN Code
    4562108509190
  • Features
    Convenient for the transportation of electronic components and accessories that should not be exposed to ambient air. Inert gas replacement is possible for type 1K and 2K.
  • Material Details
    PMMA (Acrylic)
  • Plate Thickness(mm)
    5
  • Valve Tube Inner Diameter (1K Type / 2K Type)(mm)
    φ6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)