• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Electro-Conductive Funnel

Electro-Conductive Funnel

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

The upper part has a flange.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Diameter(mm)

Refine by

  • ø132 (Aperture)
  • ø148 (Aperture)
  • ø174 (Aperture)
  • Clear
Manufacturer Product Name

Refine by

  • Electro-Conductive Funnel 15
  • Electro-Conductive Funnel 18
  • Electro-Conductive Funnel 1236
  • Clear
Manufacturer Model

Refine by

  • 15
  • 18
  • 1236
  • Clear
JAN Code

Refine by

  • 4904881782009
  • 4904881782023
  • 4904881782030
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
ø148 (Aperture)
Electro-Conductive Funnel 15
15
4904881782023
9 Day(s) or more
-

Part Number : 1-2931-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Diameter(mm)
    ø148 (Aperture)
  • Manufacturer Product Name
    Electro-Conductive Funnel 15
  • Manufacturer Model
    15
  • JAN Code
    4904881782023
  • Features
    The upper part has a flange.
  • Foot outer diameter, foot length(mm)
    13・44
  • Material Details
    Conductive PP (Polypropylene)
  • Surface resistance value
    103~104Ω
1 pc.
ø174 (Aperture)
Electro-Conductive Funnel 18
18
4904881782009
11 Day(s) or more
-

Part Number : 1-2931-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Diameter(mm)
    ø174 (Aperture)
  • Manufacturer Product Name
    Electro-Conductive Funnel 18
  • Manufacturer Model
    18
  • JAN Code
    4904881782009
  • Features
    The upper part has a flange.
  • Foot outer diameter, foot length(mm)
    15・55
  • Material Details
    Conductive PP (Polypropylene)
  • Surface resistance value
    103~104Ω
1 pc.
ø132 (Aperture)
Electro-Conductive Funnel 1236
1236
4904881782030
11 Day(s) or more
-

Part Number : 1-2931-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Diameter(mm)
    ø132 (Aperture)
  • Manufacturer Product Name
    Electro-Conductive Funnel 1236
  • Manufacturer Model
    1236
  • JAN Code
    4904881782030
  • Features
    The upper part has a flange.
  • Foot outer diameter, foot length(mm)
    40・20
  • Material Details
    Conductive PP (Polypropylene)
  • Surface resistance value
    103~104Ω

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)