(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Electro-Conductive Bucket

Electro-Conductive Bucket

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Bucket made of conductive polypropylene.
Dedicated lid is sold separately and can be selected according to the application.
[Applications]
Due to its conductivity, it is suitable for transportation and storage in cleanrooms.

Basic Specifications

  • Product Type
    related goods
  • Footnotes
    Lid is not included with the main body.
  • Material Details
    Conductive PP (Polypropylene)
  • Surface resistance value
    103~104Ω
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 37
  • 280
  • Clear
Diameter(mm)

Refine by

  • φ306
  • φ315
  • Clear
Capacity(l)

Refine by

  • 13
  • -
  • Clear
Manufacturer Product Name

Refine by

  • Electro-Conductive Bucket 13 L
  • Conductive Bucket Lid
  • Clear
Manufacturer Model

Refine by

  • 13L
  • lid
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
280
φ306
13
Electro-Conductive Bucket 13 L
13L
Quote
-

Part Number : 1-1783-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Height(mm)
    280
  • Diameter(mm)
    φ306
  • Capacity(l)
    13
  • Manufacturer Product Name
    Electro-Conductive Bucket 13 L
  • Manufacturer Model
    13L
  • JAN Code
    4904881783105
  • Features
    It is suitable for transportation and storage within a cleanroom.
  • Footnotes
    Lid is not included with the main body.
  • Material Details
    Conductive PP (Polypropylene)
  • Surface resistance value
    103~104Ω
1 pc.
37
φ315
-
Conductive Bucket Lid
lid
Quote
-

Part Number : 1-1783-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Height(mm)
    37
  • Diameter(mm)
    φ315
  • Capacity(l)
    -
  • Manufacturer Product Name
    Conductive Bucket Lid
  • Manufacturer Model
    lid
  • JAN Code
    4904881783266
  • Features
    -
  • Footnotes
    Lid is not included with the main body.
  • Material Details
    Conductive PP (Polypropylene)
  • Surface resistance value
    103~104Ω

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)