(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Iboy Wide Narrow Bottle SCC

Iboy Wide Narrow Bottle SCC

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

No-seal (no inner plug), yet resistant to liquid leaks. Both steam sterilization and autoclaving are possible. Features outstanding chemical resistance.

Basic Specifications

  • Product Type
    Bottle
  • Capacity(ml)
    250
  • Body diameter x height x mouth inner diameter(mm)
    φ62X133Xφ16
  • Product Name
    SCC Aiboy Narrow-Mouth Bottle 250 ml, 10 Bottles
  • JAN Code
    4560111746953
  • Features
    While it is no-seal (no central plug), it is resistant to liquid leaks. Steam sterilization and autoclave are possible. Superior chemical resistance.
  • Material
    PP (Polypropylene)
  • Specifications
    Liquid prevention test certified
  • Usable heat resistant temperature (regular use)(°C)
    110
  • Stream sterilization temperature(°C)
    130
  • Amount Of Content
    1 case (5 pcs x 2 bags)
Part Number
Amount Of Content

Refine by

  • 1 case (5 pcs x 2 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (5 pcs x 2 bags)
16 Day(s) or more
-

Part Number : 7-2101-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 case (5 pcs x 2 bags)

Specificationtitle

  • Product Type
    Bottle
  • Capacity(ml)
    250
  • Body diameter x height x mouth inner diameter(mm)
    φ62X133Xφ16
  • Product Name
    SCC Aiboy Narrow-Mouth Bottle 250 ml, 10 Bottles
  • JAN Code
    4560111746953
  • Features
    While it is no-seal (no central plug), it is resistant to liquid leaks. Steam sterilization and autoclave are possible. Superior chemical resistance.
  • Material
    PP (Polypropylene)
  • Specifications
    Liquid prevention test certified
  • Usable heat resistant temperature (regular use)(°C)
    110
  • Stream sterilization temperature(°C)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)