(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Styrofoam Square Case SCC

Styrofoam Square Case SCC

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Cleanly packed with the surface washed with high-purity water.
This case can be used in cleanrooms.
Because it has a lid, it can be stored hygienically.
[Applications]
It can be used as research supplies and experimental supplies.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 case (2 pcs x 5 bags)
  • 1 case (5 pcs x 6 bags)
  • 1 case (10 pcs x 5 bags)
  • Clear
Size(mm)

Refine by

  • 36X36X14
  • 68X39X15
  • 75X50X18
  • 100X65X28
  • Clear
Product Name

Refine by

  • SCC Styrol Square Case, Type 1
  • SCC Styrol Square Case, Type 2
  • SCC Styrol Square Case, Type 3
  • SCC Styrol Square Case, Type 5
  • Clear
Model number

Refine by

  • 1 Type
  • 2 Type
  • 3 Type
  • 5 Type
  • Clear
JAN Code

Refine by

  • 4560111747141
  • 4560111747158
  • 4560111747165
  • 4560111747172
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (10 pcs x 5 bags)
36X36X14
SCC Styrol Square Case, Type 1
1 Type
4560111747141
Quote
-

Part Number : 7-2104-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (10 pcs x 5 bags)

Specificationtitle

  • Product Type
    Plate, container, petri dish
  • Size(mm)
    36X36X14
  • Product Name
    SCC Styrol Square Case, Type 1
  • Model number
    1 Type
  • JAN Code
    4560111747141
  • Material
    PS (Polystyrene)
1 case (10 pcs x 5 bags)
68X39X15
SCC Styrol Square Case, Type 2
2 Type
4560111747158
Quote
-

Part Number : 7-2104-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (10 pcs x 5 bags)

Specificationtitle

  • Product Type
    Plate, container, petri dish
  • Size(mm)
    68X39X15
  • Product Name
    SCC Styrol Square Case, Type 2
  • Model number
    2 Type
  • JAN Code
    4560111747158
  • Material
    PS (Polystyrene)
1 case (5 pcs x 6 bags)
75X50X18
SCC Styrol Square Case, Type 3
3 Type
4560111747165
Quote
-

Part Number : 7-2104-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (5 pcs x 6 bags)

Specificationtitle

  • Product Type
    Plate, container, petri dish
  • Size(mm)
    75X50X18
  • Product Name
    SCC Styrol Square Case, Type 3
  • Model number
    3 Type
  • JAN Code
    4560111747165
  • Material
    PS (Polystyrene)
1 case (2 pcs x 5 bags)
100X65X28
SCC Styrol Square Case, Type 5
5 Type
4560111747172
Quote
-

Part Number : 7-2104-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (2 pcs x 5 bags)

Specificationtitle

  • Product Type
    Plate, container, petri dish
  • Size(mm)
    100X65X28
  • Product Name
    SCC Styrol Square Case, Type 5
  • Model number
    5 Type
  • JAN Code
    4560111747172
  • Material
    PS (Polystyrene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)