(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
KS Stick

KS Stick

Standard Unit Price:
-
Days to Ship :
Quote

It can be washed with water and used repeatedly. It can be used several times by transferring it to a transfer sheet.

Basic Specifications

  • Tip Shape
    Clean Stick
  • Shaft material
    Other
  • Size(mm)
    2φX150
  • Manufacturer Product Name
    Adhesive stick 2φ-150
  • Part Number
    2φ-150
  • Features 1
    Can be washed and used repeatedly.
  • Features 2
    Transferring the image onto the transfer sheet makes for repeated use.
  • Material
    Shaft: PMMA (acrylic); Adhesive portion: PU (polyurethane)
  • 1 Bag (50 pcs.)
Part Number

Refine by

  • 1 Bag (50 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 pcs.)
Quote
-

Part Number : 1-9701-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (50 pcs.)

Specificationtitle

  • Tip Shape
    Clean Stick
  • Shaft material
    Other
  • Size(mm)
    2φX150
  • Manufacturer Product Name
    Adhesive stick 2φ-150
  • Part Number
    2φ-150
  • Features 1
    Can be washed and used repeatedly.
  • Features 2
    Transferring the image onto the transfer sheet makes for repeated use.
  • Material
    Shaft: PMMA (acrylic); Adhesive portion: PU (polyurethane)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)