(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stick Roller

Stick Roller

Standard Unit Price:
-
Days to Ship :
Quote

Adhesive agents are not used, so there is no transfer of glue. The dust attached can be removed with a special transfer sheet (sold separately). Silicon-free and can also be used for semiconductor substrates, etc. The transfer sheet can be recycled for use by washing it with water.

Basic Specifications

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Features 1
    Adhesive agents are not used, so there is no transfer of glue.
  • Features 2
    The dust attached can be removed with a special transfer sheet (sold separately).
  • Features 3
    Silicon-free and can be used for semiconductor substrates. The transfer sheet can be reused by washing it with water.
  • Footnotes
    Cannot be used with the stick roller unit. Choose a dedicated sheet (sold separately) based on size.
  • Material
    Roller / PU (Polyurethane)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 144
  • 148
  • 150
  • 159
  • Clear
Roller Size(mm)

Refine by

  • 17.5Xφ20
  • 30Xφ20
  • 55.5Xφ30
  • 111Xφ30
  • 160Xφ30
  • Clear
Manufacturer Product Name

Refine by

  • Stick Roller SR-5
  • Stick Roller SR-4
  • Stick Roller SR-3
  • Stick Roller SR-2
  • Stick Roller SR-1
  • Clear
Part Number

Refine by

  • SR-5
  • SR-4
  • SR-3
  • SR-2
  • SR-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
17.5Xφ20
Stick Roller SR-1
SR-1
Quote
-

Part Number : 9-5715-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Overall Length(mm)
    150
  • Roller Size(mm)
    17.5Xφ20
  • Manufacturer Product Name
    Stick Roller SR-1
  • Part Number
    SR-1
  • Features 1
    Adhesive agents are not used, so there is no transfer of glue.
  • Features 2
    The dust attached can be removed with a special transfer sheet (sold separately).
  • Features 3
    Silicon-free and can be used for semiconductor substrates. The transfer sheet can be reused by washing it with water.
  • Footnotes
    Cannot be used with the stick roller unit. Choose a dedicated sheet (sold separately) based on size.
  • Material
    Roller / PU (Polyurethane)
1 pc.
144
30Xφ20
Stick Roller SR-2
SR-2
Quote
-

Part Number : 9-5715-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Overall Length(mm)
    144
  • Roller Size(mm)
    30Xφ20
  • Manufacturer Product Name
    Stick Roller SR-2
  • Part Number
    SR-2
  • Features 1
    Adhesive agents are not used, so there is no transfer of glue.
  • Features 2
    The dust attached can be removed with a special transfer sheet (sold separately).
  • Features 3
    Silicon-free and can be used for semiconductor substrates. The transfer sheet can be reused by washing it with water.
  • Footnotes
    Cannot be used with the stick roller unit. Choose a dedicated sheet (sold separately) based on size.
  • Material
    Roller / PU (Polyurethane)
1 pc.
159
55.5Xφ30
Stick Roller SR-3
SR-3
Quote
-

Part Number : 9-5715-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Overall Length(mm)
    159
  • Roller Size(mm)
    55.5Xφ30
  • Manufacturer Product Name
    Stick Roller SR-3
  • Part Number
    SR-3
  • Features 1
    Adhesive agents are not used, so there is no transfer of glue.
  • Features 2
    The dust attached can be removed with a special transfer sheet (sold separately).
  • Features 3
    Silicon-free and can be used for semiconductor substrates. The transfer sheet can be reused by washing it with water.
  • Footnotes
    Cannot be used with the stick roller unit. Choose a dedicated sheet (sold separately) based on size.
  • Material
    Roller / PU (Polyurethane)
1 pc.
148
111Xφ30
Stick Roller SR-4
SR-4
Quote
-

Part Number : 9-5715-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Overall Length(mm)
    148
  • Roller Size(mm)
    111Xφ30
  • Manufacturer Product Name
    Stick Roller SR-4
  • Part Number
    SR-4
  • Features 1
    Adhesive agents are not used, so there is no transfer of glue.
  • Features 2
    The dust attached can be removed with a special transfer sheet (sold separately).
  • Features 3
    Silicon-free and can be used for semiconductor substrates. The transfer sheet can be reused by washing it with water.
  • Footnotes
    Cannot be used with the stick roller unit. Choose a dedicated sheet (sold separately) based on size.
  • Material
    Roller / PU (Polyurethane)
1 pc.
148
160Xφ30
Stick Roller SR-5
SR-5
Quote
-

Part Number : 9-5715-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Polyurethane
  • Overall Length(mm)
    148
  • Roller Size(mm)
    160Xφ30
  • Manufacturer Product Name
    Stick Roller SR-5
  • Part Number
    SR-5
  • Features 1
    Adhesive agents are not used, so there is no transfer of glue.
  • Features 2
    The dust attached can be removed with a special transfer sheet (sold separately).
  • Features 3
    Silicon-free and can be used for semiconductor substrates. The transfer sheet can be reused by washing it with water.
  • Footnotes
    Cannot be used with the stick roller unit. Choose a dedicated sheet (sold separately) based on size.
  • Material
    Roller / PU (Polyurethane)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)