(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Roller

Clean Roller

Standard Unit Price:
-
Days to Ship :
Quote

Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc. The transfer adhesive sheet can instantaneously remove dust adhered on the roller. A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.

Basic Specifications

  • Tip Shape
    Roller
  • Head material
    Other
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
Part Number

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Overall Length(mm)

Refine by

  • 124
  • 135
  • 137
  • 185
  • Clear
Size(mm)

Refine by

  • Rubber / φ5x7
  • Rubber / φ5x7/ 5x5
  • Roller / 30xφ20
  • Roller / 150xφ30
  • 250X350X5
  • Roller / 300xφ30
  • 380X380X50
  • Clear
Specifications

Refine by

  • Roller Stick (High-Adhesion Type) 5 pcs
  • Roller (High-Adhesion Type)
  • Roller (Medium-Adhesion Type)
  • Transfer adhesive sheet
  • Transfer adhesive sheet installation stand
  • Clear
Manufacturer Product Name

Refine by

  • Clean Roller DMR-2535
  • Clean Roller HC-730/110
  • Clean Roller HC-715/110
  • Clean Roller HC-73/450
  • Clean Roller DMB-7
  • Clean Roller HC-03B5P
  • Clean Roller HC-03CB5P
  • Clear
Part Number

Refine by

  • DMR-2535
  • HC-730/110
  • HC-715/110
  • HC-73/450
  • DMB-7
  • HC-03B5P
  • HC-03CB5P
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
124
Rubber / φ5x7
Roller Stick (High-Adhesion Type) 5 pcs
Clean Roller HC-03B5P
HC-03B5P
Quote
-

Part Number : 1-3864-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    124
  • Size(mm)
    Rubber / φ5x7
  • Specifications
    Roller Stick (High-Adhesion Type) 5 pcs
  • Manufacturer Product Name
    Clean Roller HC-03B5P
  • Part Number
    HC-03B5P
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    Butyl-Based Synthetic Rubber
1 pc.
137
Rubber / φ5x7/ 5x5
Roller Stick (High-Adhesion Type) 5 pcs
Clean Roller HC-03CB5P
HC-03CB5P
Quote
-

Part Number : 1-3864-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    137
  • Size(mm)
    Rubber / φ5x7/ 5x5
  • Specifications
    Roller Stick (High-Adhesion Type) 5 pcs
  • Manufacturer Product Name
    Clean Roller HC-03CB5P
  • Part Number
    HC-03CB5P
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    Butyl-Based Synthetic Rubber
1 pc.
135
Roller / 30xφ20
Roller (High-Adhesion Type)
Clean Roller HC-73/450
HC-73/450
Quote
-

Part Number : 1-3864-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    135
  • Size(mm)
    Roller / 30xφ20
  • Specifications
    Roller (High-Adhesion Type)
  • Manufacturer Product Name
    Clean Roller HC-73/450
  • Part Number
    HC-73/450
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    Butyl-Based Synthetic Rubber
1 pc.
185
Roller / 150xφ30
Roller (Medium-Adhesion Type)
Clean Roller HC-715/110
HC-715/110
Quote
-

Part Number : 1-3864-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    185
  • Size(mm)
    Roller / 150xφ30
  • Specifications
    Roller (Medium-Adhesion Type)
  • Manufacturer Product Name
    Clean Roller HC-715/110
  • Part Number
    HC-715/110
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    Butyl-Based Synthetic Rubber
1 pc.
185
Roller / 300xφ30
Roller (Medium-Adhesion Type)
Clean Roller HC-730/110
HC-730/110
Quote
-

Part Number : 1-3864-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    185
  • Size(mm)
    Roller / 300xφ30
  • Specifications
    Roller (Medium-Adhesion Type)
  • Manufacturer Product Name
    Clean Roller HC-730/110
  • Part Number
    HC-730/110
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    Butyl-Based Synthetic Rubber
1 pc.
-
250X350X5
Transfer adhesive sheet
Clean Roller DMR-2535
DMR-2535
Quote
-

Part Number : 1-3864-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    -
  • Size(mm)
    250X350X5
  • Specifications
    Transfer adhesive sheet
  • Manufacturer Product Name
    Clean Roller DMR-2535
  • Part Number
    DMR-2535
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    Butyl-Based Synthetic Rubber
1 unit
-
380X380X50
Transfer adhesive sheet installation stand
Clean Roller DMB-7
DMB-7
Quote
-

Part Number : 1-3864-12
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Tip Shape
    Roller
  • Head material
    Other
  • Overall Length(mm)
    -
  • Size(mm)
    380X380X50
  • Specifications
    Transfer adhesive sheet installation stand
  • Manufacturer Product Name
    Clean Roller DMB-7
  • Part Number
    DMB-7
  • Features 1
    Strong adhesion type is suitable for removal of fine dust adhered to thick film material, etc. Medium adhesion type is suitable for resin, metal plate, etc.
  • Features 2
    The transfer adhesive sheet can instantaneously remove dust adhered on the roller.
  • Features 3
    A roller can be placed on the transfer adhesive sheet installation stand as well, where the roller can be stored to prevent scratching. The cleaning liquid has superior cleansing performance and quick drying property and can be used to easily clean the roller.
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)