(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Mop

Light Mop

Standard Unit Price:
-
Days to Ship :
Quote

Handle and head are rigid and made of lightweight aluminum. Since there is a sponge attached to the back of the head, it gets exceptionally close to the surface of the floor and takes up all dirt. The wiper has been heat-cut, minimizing the lint and dust generated from the cutting surface.

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Shaft material
    Aluminum
  • Overall Length(mm)
    1314
  • Features 1
    Handle and head are rigid and made of lightweight aluminum.
  • Features 2
    Since there is a sponge attached to the back of the head, it gets exceptionally close to the surface of the floor and takes up all dirt.
  • Features 3
    The wiper has been heat-cut, minimizing the lint and dust generated from the cutting surface.
  • Footnotes
    The wiper is not included with the mop.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 case (30 sheets x 8 bags)
  • Clear
Size(mm)

Refine by

  • 9X26″
  • 606X100X1314
  • Clear
Specifications

Refine by

  • Wiper x 1 Box (30 pcs/bag x 8 Bags)
  • Mop Body
  • Clear
Manufacturer Product Name

Refine by

  • Light Mop CL-352-560-0
  • Clean Mop AS0926
  • Clear
Part Number

Refine by

  • CL-352-560-0
  • AS0926
  • Clear
JAN Code

Refine by

  • 4560111733038
  • 4904771420400
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
606X100X1314
Mop Body
Light Mop CL-352-560-0
CL-352-560-0
4904771420400
Quote
-

Part Number : 2-4925-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Shaft material
    Aluminum
  • Overall Length(mm)
    1314
  • Size(mm)
    606X100X1314
  • Specifications
    Mop Body
  • Manufacturer Product Name
    Light Mop CL-352-560-0
  • Part Number
    CL-352-560-0
  • JAN Code
    4904771420400
  • Features 1
    Handle and head are rigid and made of lightweight aluminum.
  • Features 2
    Since there is a sponge attached to the back of the head, it gets exceptionally close to the surface of the floor and takes up all dirt.
  • Features 3
    The wiper has been heat-cut, minimizing the lint and dust generated from the cutting surface.
  • Footnotes
    The wiper is not included with the mop.
  • Material
    Aluminum
1 case (30 sheets x 8 bags)
9X26″
Wiper x 1 Box (30 pcs/bag x 8 Bags)
Clean Mop AS0926
AS0926
4560111733038
Quote
-

Part Number : 2-4925-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (30 sheets x 8 bags)

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Shaft material
    Aluminum
  • Overall Length(mm)
    1314
  • Size(mm)
    9X26″
  • Specifications
    Wiper x 1 Box (30 pcs/bag x 8 Bags)
  • Manufacturer Product Name
    Clean Mop AS0926
  • Part Number
    AS0926
  • JAN Code
    4560111733038
  • Features 1
    Handle and head are rigid and made of lightweight aluminum.
  • Features 2
    Since there is a sponge attached to the back of the head, it gets exceptionally close to the surface of the floor and takes up all dirt.
  • Features 3
    The wiper has been heat-cut, minimizing the lint and dust generated from the cutting surface.
  • Footnotes
    The wiper is not included with the mop.
  • Material
    Polyester long filament 100%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)