(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Label

Clean Label

Standard Unit Price:
-
Days to Ship :
Quote

Special treatment means dust generation of 0.3 μm is close to 0. Can be smoothly written on using water-based and oil-based ballpoint pens, ink, and mechanical pencils. Unlikely to break, curl, or undulate, and very strong against tearing. Does not absorb water, and can be stored long-term without alterations in color.

Basic Specifications

  • Product Type
    Other
  • Color
    White
  • Features
    Special treatment means dust generation of 0.3 μm is close to 0.
  • Features 2
    Can be smoothly written on using water-based and oil-based ballpoint pens, ink, and mechanical pencils.
  • Features 3
    Unlikely to break, curl, or undulate, and strong against tearing. This product does not absorb water, and can be stored long-term without alterations in color.
Part Number
Internal Capacity

Refine by

  • 1 Pack (60 pcs)
  • 1 Pack (100 pcs)
  • 1 Pack (150 pcs)
  • Clear
Size(mm)

Refine by

  • 50X8
  • 50X25
  • 80X40
  • Clear
Manufacturer Product Name

Refine by

  • Clean Label EC-3, 60 pcs
  • Clean Label EC-2, 100 pcs
  • Clean Label EC-1, 150 pcs
  • Clear
Manufacturer Model

Refine by

  • EC-3
  • EC-2
  • EC-1
  • Clear
JAN Code

Refine by

  • 4571110704356
  • 4571110704363
  • 4571110704370
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (150 pcs)
50X8
Clean Label EC-1, 150 pcs
EC-1
4571110704356
Quote
-

Part Number : 7-103-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (150 pcs)

Specificationtitle

  • Product Type
    Other
  • Color
    White
  • Size(mm)
    50X8
  • Manufacturer Product Name
    Clean Label EC-1, 150 pcs
  • Manufacturer Model
    EC-1
  • JAN Code
    4571110704356
  • Features
    Special treatment means dust generation of 0.3 μm is close to 0.
  • Features 2
    Can be smoothly written on using water-based and oil-based ballpoint pens, ink, and mechanical pencils.
  • Features 3
    Unlikely to break, curl, or undulate, and strong against tearing. This product does not absorb water, and can be stored long-term without alterations in color.
1 Pack (100 pcs)
50X25
Clean Label EC-2, 100 pcs
EC-2
4571110704363
Quote
-

Part Number : 7-103-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Other
  • Color
    White
  • Size(mm)
    50X25
  • Manufacturer Product Name
    Clean Label EC-2, 100 pcs
  • Manufacturer Model
    EC-2
  • JAN Code
    4571110704363
  • Features
    Special treatment means dust generation of 0.3 μm is close to 0.
  • Features 2
    Can be smoothly written on using water-based and oil-based ballpoint pens, ink, and mechanical pencils.
  • Features 3
    Unlikely to break, curl, or undulate, and strong against tearing. This product does not absorb water, and can be stored long-term without alterations in color.
1 Pack (60 pcs)
80X40
Clean Label EC-3, 60 pcs
EC-3
4571110704370
Quote
-

Part Number : 7-103-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (60 pcs)

Specificationtitle

  • Product Type
    Other
  • Color
    White
  • Size(mm)
    80X40
  • Manufacturer Product Name
    Clean Label EC-3, 60 pcs
  • Manufacturer Model
    EC-3
  • JAN Code
    4571110704370
  • Features
    Special treatment means dust generation of 0.3 μm is close to 0.
  • Features 2
    Can be smoothly written on using water-based and oil-based ballpoint pens, ink, and mechanical pencils.
  • Features 3
    Unlikely to break, curl, or undulate, and strong against tearing. This product does not absorb water, and can be stored long-term without alterations in color.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)