(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Antibacterial Adhesive Mat (Medium Adhesion Type)

Antibacterial Adhesive Mat (Medium Adhesion Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Uses water soluble adhesive.
· With tags for counting down remaining sheets.
[Applications]
· Removes dirt from shoes before entering a room, in work sites which are vulnerable to dust and dirt.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Internal Capacity
    A bag
Part Number
Internal Capacity

Refine by

  • A bag
  • Clear
Width(mm)

Refine by

  • 450
  • 600
  • Clear
Length(m)

Refine by

  • 900
  • 1200
  • Clear
Manufacturer Product Name

Refine by

  • Antibacterial Adhesive Mat 4590
  • Antibacterial Adhesive Mat 60120
  • Clear
Manufacturer Model

Refine by

  • 4590
  • 60120
  • Clear
JAN Code

Refine by

  • 4571110699638
  • 4571110699652
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
A bag
450
900
Antibacterial Adhesive Mat 4590
4590
4571110699638
12 Day(s)
-

Part Number : 1-411-11
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity A bag

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    450
  • Length(m)
    900
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Manufacturer Product Name
    Antibacterial Adhesive Mat 4590
  • Manufacturer Model
    4590
  • JAN Code
    4571110699638
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
A bag
600
1200
Antibacterial Adhesive Mat 60120
60120
4571110699652
30 Day(s)
-

Part Number : 1-411-13
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity A bag

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    600
  • Length(m)
    1200
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Manufacturer Product Name
    Antibacterial Adhesive Mat 60120
  • Manufacturer Model
    60120
  • JAN Code
    4571110699652
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)