(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
ASPURE Antistatic Adhesive Mat (Medium-Adhesion Type)

ASPURE Antistatic Adhesive Mat (Medium-Adhesion Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It contains an antistatic agent which shuts out both dust and static.
· Uses water soluble adhesive, and can be used in clean rooms.
· The medium-density polyethylene film is easy to peel off.
· The tag uses a countdown method in which the number decreases as the film is stripped.
[Applications]
· Suitable for use in sites with solvents or areas with anti-static countermeasures.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Specifications
    Antistatic agent water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Surface resistance value(Ω)
    (Adhesive Surface): 10⁹-¹¹/Entrance
  • Internal Capacity
    A Box
Part Number
Internal Capacity

Refine by

  • A Box
  • Clear
Color

Refine by

  • White
  • Blue
  • Clear
Size(mm)

Refine by

  • 450×900
  • 600×900
  • 600×1200
  • Clear
Manufacturer Product Name

Refine by

  • AP Antistatic Sticky Mat 4590 White
  • AP Antistatic Sticky Mat 6090 Blue
  • AP Antistatic Sticky Mat 6090 White
  • AP Antistatic Sticky Mat 60120 Blue
  • Clear
Manufacturer Model

Refine by

  • 4590
  • 6090
  • 60120
  • Clear
JAN Code

Refine by

  • 4571110699379
  • 4571110699386
  • 4571110699416
  • 4571110699423
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
A Box
White
450×900
AP Antistatic Sticky Mat 4590 White
4590
4571110699379
Quote
-

Part Number : 1-4737-71
Days to Ship Quote
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    White
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    450×900
  • Manufacturer Product Name
    AP Antistatic Sticky Mat 4590 White
  • Manufacturer Model
    4590
  • JAN Code
    4571110699379
  • Specifications
    Antistatic agent water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Surface resistance value(Ω)
    (Adhesive Surface): 10⁹-¹¹/Entrance
A Box
White
600×900
AP Antistatic Sticky Mat 6090 White
6090
4571110699386
Quote
-

Part Number : 1-4737-72
Days to Ship Quote
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    White
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    600×900
  • Manufacturer Product Name
    AP Antistatic Sticky Mat 6090 White
  • Manufacturer Model
    6090
  • JAN Code
    4571110699386
  • Specifications
    Antistatic agent water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Surface resistance value(Ω)
    (Adhesive Surface): 10⁹-¹¹/Entrance
A Box
Blue
600×900
AP Antistatic Sticky Mat 6090 Blue
6090
4571110699416
Quote
-

Part Number : 1-4737-75
Days to Ship Quote
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    600×900
  • Manufacturer Product Name
    AP Antistatic Sticky Mat 6090 Blue
  • Manufacturer Model
    6090
  • JAN Code
    4571110699416
  • Specifications
    Antistatic agent water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Surface resistance value(Ω)
    (Adhesive Surface): 10⁹-¹¹/Entrance
A Box
Blue
600×1200
AP Antistatic Sticky Mat 60120 Blue
60120
4571110699423
Quote
-

Part Number : 1-4737-76
Days to Ship Quote
Standard Unit Price -
Quantity A Box

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Blue
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    600×1200
  • Manufacturer Product Name
    AP Antistatic Sticky Mat 60120 Blue
  • Manufacturer Model
    60120
  • JAN Code
    4571110699423
  • Specifications
    Antistatic agent water-soluble adhesive. With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Surface resistance value(Ω)
    (Adhesive Surface): 10⁹-¹¹/Entrance

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)