(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Face Covering Hood

Face Covering Hood

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·2/3 twill porous structural woven fabric.
·Materials: 100% polyester (4.5 mm width woven conductive fiber)

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Color
    Blue
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Material
    Preta® II (Polyester 100% (Conductive fiber woven in 4.5 mm width))
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Face Covering Hood PA1211 Blue L
  • Face Covering Hood PA1211 Blue M
  • Clear
Manufacturer Model

Refine by

  • PA1211 (Blue/L)
  • PA1211 (Blue/M)
  • Clear
JAN Code

Refine by

  • 4548311050926
  • 4548311050933
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
L
Face Covering Hood PA1211 Blue L
PA1211 (Blue/L)
4548311050933
Quote
-

Part Number : 9-1036-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Color
    Blue
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Product Name
    Face Covering Hood PA1211 Blue L
  • Manufacturer Model
    PA1211 (Blue/L)
  • JAN Code
    4548311050933
  • Material
    Preta® II (Polyester 100% (Conductive fiber woven in 4.5 mm width))
1 pc.
M
Face Covering Hood PA1211 Blue M
PA1211 (Blue/M)
4548311050926
Quote
-

Part Number : 9-1036-12
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Color
    Blue
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Product Name
    Face Covering Hood PA1211 Blue M
  • Manufacturer Model
    PA1211 (Blue/M)
  • JAN Code
    4548311050926
  • Material
    Preta® II (Polyester 100% (Conductive fiber woven in 4.5 mm width))

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)