(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Hood FC407C

Clean Hood FC407C

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Specifications]
· Material: Polyester 100%
· Grade Guideline: Class 100 - 1000

Basic Specifications

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Material
    Polyester 100%
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Clean Hood FC407CL
  • Clean Hood FC407CM
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
L
Clean Hood FC407CL
16 Day(s) or more
-

Part Number : 1-6368-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Manufacturer Product Name
    Clean Hood FC407CL
  • Material
    Polyester 100%
1 pc.
M
Clean Hood FC407CM
16 Day(s) or more
-

Part Number : 1-6368-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Manufacturer Product Name
    Clean Hood FC407CM
  • Material
    Polyester 100%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)