(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Mask for Cleanroom

Disposable Mask for Cleanroom

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Mask for Cleanroom / Protective Gear, 3-Layer Structure Mask
[Features]
· Each piece is cleanly packed individually.
· The material is compatible with Class 100.
· The sterilization method is a "γ-ray sterilization" mask with a triple layered (3-ply) structure.

Basic Specifications

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Product Name
    Disposable Mask for Cleanroom, 50 pcs
  • JAN Code
    4562108486958
  • Material
    Mask Part: PP (Polypropylene) 100% Nonwoven Fabric, Nose Clip: PP (Polypropylene), Ear String: PE (Polyethylene) Spandex
  • Features
    Cleanly packed individually, and uses material that is Class 100 compatible.
  • Quantity
    1 Box (50 Sheets)

Details

Part Number
Quantity

Refine by

  • 1 Box (50 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
1 Day(s)
-

Part Number : 9-5035-01
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Product Name
    Disposable Mask for Cleanroom, 50 pcs
  • JAN Code
    4562108486958
  • Material
    Mask Part: PP (Polypropylene) 100% Nonwoven Fabric, Nose Clip: PP (Polypropylene), Ear String: PE (Polyethylene) Spandex
  • Features
    Cleanly packed individually, and uses material that is Class 100 compatible.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

3-Layer Mask For Cleanrooms

Disposable Mask For Cleanrooms: related images

The material is Class 100-compliant.

Disposable Mask For Cleanrooms: related images

Each sheet is cleanly packaged separately.

About The Specifications And Sterilization Method

Part No.
9-5035-01
9-5035-11

Comparison Of Sterilization Methods

 γ-Ray SterilizationElectron Beam SterilizationEOG Sterilization
Principle● γ-Ray irradiation damages living tissue (DNA, cells, etc.)● Electron beam irradiation damages living tissue (DNA, cells, etc.)● EOG (ethylene oxide gas) alkylates nucleic acids and proteins in living things
Advantages● It does not use gases, chemicals, etc., so there is no need to worry about residue● It does not use gases, chemicals, etc., so there is no need to worry about residue
● Facilities can be smaller than with γ-ray sterilization (The company can also have its own in-house irradiation facility)
● It can be use on materials that weak against high temperatures and high humidities because sterilization is possible at low temperature
Disadvantages● Large facilities are needed for γ-ray shielding (Around 10 facilities within Japan)
● Degradation, discoloration and/or foul odors are possible depending on the irradiation dose and target object
● The amount that can be irradiated at a given time is even lower than with γrays
● Degradation, discoloration and/or foul odors are possible depending on the irradiation dose and target object
● If the toxicity is strong and there are residual gases, there are negative effects on the human body
● There is a possibility of causing a chemical reaction with the target object and generating secondary compounds

Specifications

● Material: mask part / 100% PP (polypropylene) nonwoven fabric; nose grip / PP (polypropylene); ear strap / PE (polyethylene) Spandex
● The sterilization method is “γ-ray sterilization.”
● 3-layer (3-ply) mask


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)