(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Clean Suit (Photo-deodorant fiber AQUA SUNNY)

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Suit (Photo-deodorant fiber AQUA SUNNY)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Fibers deodorize when exposed to light, controlling the chemical smell coming from bodies as a clean suit with integrated hood that is comfortable to wear

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • 3L
  • Clear
Bust(cm)

Refine by

  • 82~90
  • 86~94
  • 90~98
  • 98~106
  • Clear
Waist(cm)

Refine by

  • 64~72
  • 68~76
  • 72~80
  • 80~88
  • Clear
Height / Compatible height(cm)

Refine by

  • 157~164
  • 162~169
  • 167~174
  • 177~184
  • Clear
HIP(cm)

Refine by

  • 84~92
  • 88~96
  • 92~100
  • 100~108
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
3L
98~106
80~88
177~184
100~108
16 Day(s) or more
-

Part Number : 1-2667-01
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Bust(cm)
    98~106
  • Waist(cm)
    80~88
  • Height / Compatible height(cm)
    177~184
  • HIP(cm)
    100~108
  • Manufacturer Product Name
    Clean Suit CH1326-1 3L
  • Manufacturer Model
    CH1326-1
  • Color Details
    White
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.
White based
L
90~98
72~80
167~174
92~100
20 Day(s) or more
-

Part Number : 1-2667-03
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Bust(cm)
    90~98
  • Waist(cm)
    72~80
  • Height / Compatible height(cm)
    167~174
  • HIP(cm)
    92~100
  • Manufacturer Product Name
    Clean Suit CH1326-1 L
  • Manufacturer Model
    CH1326-1
  • Color Details
    White
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.
White based
M
86~94
68~76
162~169
88~96
20 Day(s) or more
-

Part Number : 1-2667-04
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Bust(cm)
    86~94
  • Waist(cm)
    68~76
  • Height / Compatible height(cm)
    162~169
  • HIP(cm)
    88~96
  • Manufacturer Product Name
    Clean Suit CH1326-1 M
  • Manufacturer Model
    CH1326-1
  • Color Details
    White
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.
White based
S
82~90
64~72
157~164
84~92
20 Day(s) or more
-

Part Number : 1-2667-05
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Bust(cm)
    82~90
  • Waist(cm)
    64~72
  • Height / Compatible height(cm)
    157~164
  • HIP(cm)
    84~92
  • Manufacturer Product Name
    Clean Suit CH1326-1 S
  • Manufacturer Model
    CH1326-1
  • Color Details
    White
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.
Blue Colors
L
90~98
72~80
167~174
92~100
18 Day(s) or more
-

Part Number : 1-2668-03
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Bust(cm)
    90~98
  • Waist(cm)
    72~80
  • Height / Compatible height(cm)
    167~174
  • HIP(cm)
    92~100
  • Manufacturer Product Name
    Clean Suit CH1326-2 L
  • Manufacturer Model
    CH1326-2
  • Color Details
    Blue
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.
Blue Colors
S
82~90
64~72
157~164
84~92
18 Day(s) or more
-

Part Number : 1-2668-05
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10
  • Bust(cm)
    82~90
  • Waist(cm)
    64~72
  • Height / Compatible height(cm)
    157~164
  • HIP(cm)
    84~92
  • Manufacturer Product Name
    Clean Suit CH1326-2 S
  • Manufacturer Model
    CH1326-2
  • Color Details
    Blue
  • Material
    GR171S (Outside Modified Polyester / Inner Regular Polyester Metal Oxide Complex)
  • Specifications
    Antistatic / Anti-Odor / Antifouling Treatment / Unisex / With Name Tag Holder
  • Features
    Adsorbs chemical contaminant gas and oxidizes it using a photocatalytic effect.
  • Features 2
    Superior filtering and permeability due to ultrahydrophilic effect.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)