(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
CR Trousers

CR Trousers

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
·Uses 100 denier fiber for high dustproofing.
・ 2/1 twill weave, 5 mm pitch striped conductive yarn
·Materials: 98.2% polyester, 1.8% conductive fiber (100 denier)

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Hood, gloves, and shoes are sold separately.
Part Number
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Waist(cm)

Refine by

  • 69~73
  • 74~78
  • 79~83
  • 84~88
  • Clear
Inseam(cm)

Refine by

  • 68
  • 70
  • 72
  • 74.5
  • Clear
Manufacturer Product Name

Refine by

  • CR Trousers (male/female dual use) CFKC101-L
  • CR Trousers (male/female dual use) CFKC101-M
  • CR Trousers (male/female dual use) CFKC101-S
  • CR Trousers male/female dual use CFKC101-XL
  • Clear
Manufacturer Model

Refine by

  • CFKC101-L
  • CFKC101-M
  • CFKC101-S
  • CFKC101-XL
  • Clear
JAN Code

Refine by

  • 4571110713242
  • 4571110713259
  • 4571110713266
  • 4571110713273
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
LL
84~88
74.5
CR Trousers male/female dual use CFKC101-XL
CFKC101-XL
4571110713242
8 Day(s) or more
-

Part Number : 1-7029-01
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Waist(cm)
    84~88
  • Inseam(cm)
    74.5
  • Manufacturer Product Name
    CR Trousers male/female dual use CFKC101-XL
  • Manufacturer Model
    CFKC101-XL
  • JAN Code
    4571110713242
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Hood, gloves, and shoes are sold separately.
L
79~83
72
CR Trousers (male/female dual use) CFKC101-L
CFKC101-L
4571110713259
8 Day(s) or more
-

Part Number : 1-7029-02
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Waist(cm)
    79~83
  • Inseam(cm)
    72
  • Manufacturer Product Name
    CR Trousers (male/female dual use) CFKC101-L
  • Manufacturer Model
    CFKC101-L
  • JAN Code
    4571110713259
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Hood, gloves, and shoes are sold separately.
M
74~78
70
CR Trousers (male/female dual use) CFKC101-M
CFKC101-M
4571110713266
8 Day(s) or more
-

Part Number : 1-7029-03
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Waist(cm)
    74~78
  • Inseam(cm)
    70
  • Manufacturer Product Name
    CR Trousers (male/female dual use) CFKC101-M
  • Manufacturer Model
    CFKC101-M
  • JAN Code
    4571110713266
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Hood, gloves, and shoes are sold separately.
S
69~73
68
CR Trousers (male/female dual use) CFKC101-S
CFKC101-S
4571110713273
8 Day(s) or more
-

Part Number : 1-7029-04
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Waist(cm)
    69~73
  • Inseam(cm)
    68
  • Manufacturer Product Name
    CR Trousers (male/female dual use) CFKC101-S
  • Manufacturer Model
    CFKC101-S
  • JAN Code
    4571110713273
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Hood, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)