(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Super Pure - PVC Powder Free

Super Pure - PVC Powder Free

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Dustfree packing performed under high cleanliness conditions of Class 100 with ultrapure water cleaning process (18 MΩ).

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyvinyl Chloride
  • Overall Length(mm)
    Approximately 230
  • Other specifications
    Shared with Left/Right
  • Features
    Dustfree packing performed under high cleanliness conditions of Class 100 with ultrapure water cleaning process (18 MΩ).
  • Capacity
    1 case (50 sheets x 2 packs)
Part Number
Capacity

Refine by

  • 1 case (50 sheets x 2 packs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Super Pure (PVC without Powder) L
  • Super Pure (PVC without Powder) M
  • Super Pure (PVC without Powder) S
  • Clear
JAN Code

Refine by

  • 4560111748704
  • 4560111748711
  • 4560111748728
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (50 sheets x 2 packs)
L
Super Pure (PVC without Powder) L
4560111748704
8 Day(s)
-

Part Number : 9-2400-01
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 case (50 sheets x 2 packs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyvinyl Chloride
  • Size
    L
  • Overall Length(mm)
    Approximately 230
  • Manufacturer Product Name
    Super Pure (PVC without Powder) L
  • JAN Code
    4560111748704
  • Other specifications
    Shared with Left/Right
  • Features
    Dustfree packing performed under high cleanliness conditions of Class 100 with ultrapure water cleaning process (18 MΩ).
1 case (50 sheets x 2 packs)
M
Super Pure (PVC without Powder) M
4560111748711
8 Day(s)
-

Part Number : 9-2400-02
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 case (50 sheets x 2 packs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyvinyl Chloride
  • Size
    M
  • Overall Length(mm)
    Approximately 230
  • Manufacturer Product Name
    Super Pure (PVC without Powder) M
  • JAN Code
    4560111748711
  • Other specifications
    Shared with Left/Right
  • Features
    Dustfree packing performed under high cleanliness conditions of Class 100 with ultrapure water cleaning process (18 MΩ).
1 case (50 sheets x 2 packs)
S
Super Pure (PVC without Powder) S
4560111748728
8 Day(s)
-

Part Number : 9-2400-03
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 case (50 sheets x 2 packs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyvinyl Chloride
  • Size
    S
  • Overall Length(mm)
    Approximately 230
  • Manufacturer Product Name
    Super Pure (PVC without Powder) S
  • JAN Code
    4560111748728
  • Other specifications
    Shared with Left/Right
  • Features
    Dustfree packing performed under high cleanliness conditions of Class 100 with ultrapure water cleaning process (18 MΩ).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)