(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE ESD Polyester Gloves

ASPURE ESD Polyester Gloves

Standard Unit Price:
-
Days to Ship :
Quote

It incorporates carbon, making it suitable for work that requires anti-static measures. Can be used comfortably since it is breathable and generates little dust.

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Size
    XL
  • Color
    Blue (Wrist Part)
  • Surface resistance value(Ω)
    109~10/□
  • Manufacturer Product Name
    APESD Polyester Gloves Short XL
  • JAN Code
    4562108494564
  • Material Details
    Polyester long filament (Carbon woven)
  • Features
    It incorporates carbon, making it suitable for work that requires antistatic measures. It is breathable, generates less dust and can be worn comfortably.
  • Capacity
    1 Bag (10 Pairs)
Part Number
Capacity

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
Quote
-

Part Number : 1-4295-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Size
    XL
  • Color
    Blue (Wrist Part)
  • Surface resistance value(Ω)
    109~10/□
  • Manufacturer Product Name
    APESD Polyester Gloves Short XL
  • JAN Code
    4562108494564
  • Material Details
    Polyester long filament (Carbon woven)
  • Features
    It incorporates carbon, making it suitable for work that requires antistatic measures. It is breathable, generates less dust and can be worn comfortably.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)