(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
AS ONE Corporation Toraysee MF Gloves

AS ONE Corporation Toraysee MF Gloves

Standard Unit Price:
-
Days to Ship :
Quote

Gloves are made of ultrafine fibers that pursue purity and fineness.
Even if it gets dirty, by washing it, the cleaning ability will be restored, allowing you to use it repeatedly.
Size: S〜L

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Material Details
    Polyester 100%
  • Features
    Ultrafine fiber used to create gloves. The product can be washed even when soiled, to restore sample cleaning capacity and can be used repeatedly.
  • Features 2
    Uses no finishing agent and does not stain the surface of the target object.
  • Footnotes
    Price per pair.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Manufacturer Product Name

Refine by

  • TORAYSEE® MF Glove MFTI-LL
  • TORAYSEE® MF Glove MFTI-LLLL
  • TORAYSEE® MF Glove MFTI-MM
  • TORAYSEE® MF Glove MFTI-SS
  • Clear
Manufacturer Model Number

Refine by

  • MFTI-L
  • MFTI-LL
  • MFTI-M
  • MFTI-S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
TORAYSEE® MF Glove MFTI-SS
MFTI-S
Quote
-

Part Number : 9-1045-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Size
    S
  • Manufacturer Product Name
    TORAYSEE® MF Glove MFTI-SS
  • Manufacturer Model Number
    MFTI-S
  • Material Details
    Polyester 100%
  • Features
    Ultrafine fiber used to create gloves. The product can be washed even when soiled, to restore sample cleaning capacity and can be used repeatedly.
  • Features 2
    Uses no finishing agent and does not stain the surface of the target object.
  • Footnotes
    Price per pair.
1 Pair
M
TORAYSEE® MF Glove MFTI-MM
MFTI-M
Quote
-

Part Number : 9-1045-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Size
    M
  • Manufacturer Product Name
    TORAYSEE® MF Glove MFTI-MM
  • Manufacturer Model Number
    MFTI-M
  • Material Details
    Polyester 100%
  • Features
    Ultrafine fiber used to create gloves. The product can be washed even when soiled, to restore sample cleaning capacity and can be used repeatedly.
  • Features 2
    Uses no finishing agent and does not stain the surface of the target object.
  • Footnotes
    Price per pair.
1 Pair
L
TORAYSEE® MF Glove MFTI-LL
MFTI-L
Quote
-

Part Number : 9-1045-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Size
    L
  • Manufacturer Product Name
    TORAYSEE® MF Glove MFTI-LL
  • Manufacturer Model Number
    MFTI-L
  • Material Details
    Polyester 100%
  • Features
    Ultrafine fiber used to create gloves. The product can be washed even when soiled, to restore sample cleaning capacity and can be used repeatedly.
  • Features 2
    Uses no finishing agent and does not stain the surface of the target object.
  • Footnotes
    Price per pair.
1 Pair
LL
TORAYSEE® MF Glove MFTI-LLLL
MFTI-LL
Quote
-

Part Number : 9-1045-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Size
    LL
  • Manufacturer Product Name
    TORAYSEE® MF Glove MFTI-LLLL
  • Manufacturer Model Number
    MFTI-LL
  • Material Details
    Polyester 100%
  • Features
    Ultrafine fiber used to create gloves. The product can be washed even when soiled, to restore sample cleaning capacity and can be used repeatedly.
  • Features 2
    Uses no finishing agent and does not stain the surface of the target object.
  • Footnotes
    Price per pair.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)