(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Room Notebook (STACLEAN)

Clean Room Notebook (STACLEAN)

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
A product that comes in a dust-free pack which makes it suitable for usage in cleanrooms.
· Size: A4
· GSM weight: HGA 78 g/m2, SNA 64 g/m2

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pack (10 pcs)
  • 1 Box (20 Books)
  • Clear
Specifications

Refine by

  • 5 mm ruled
  • Horizontal ruled
  • Clear
Manufacturer Product Name

Refine by

  • Cleanroom Notebook 45BR
  • Cleanroom Notebook 78HGA412
  • Cleanroom Notebook 412R
  • Clear
Manufacturer Model

Refine by

  • SNA45BR
  • 78HGA412
  • SNA412R
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
Horizontal ruled
Cleanroom Notebook 412R
SNA412R
Quote
-

Part Number : 6-8240-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Notebook
  • Size(mm)
    A4
  • Specifications
    Horizontal ruled
  • Manufacturer Product Name
    Cleanroom Notebook 412R
  • Manufacturer Model
    SNA412R
  • Basis Weight (g/m2)(g/m2)
    64
1 Pack (10 pcs)
5 mm ruled
Cleanroom Notebook 45BR
SNA45BR
Quote
-

Part Number : 6-8240-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Notebook
  • Size(mm)
    A4
  • Specifications
    5 mm ruled
  • Manufacturer Product Name
    Cleanroom Notebook 45BR
  • Manufacturer Model
    SNA45BR
  • Basis Weight (g/m2)(g/m2)
    64
1 Box (20 Books)
Horizontal ruled
Cleanroom Notebook 78HGA412
78HGA412
Quote
-

Part Number : 6-8240-16
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (20 Books)

Specificationtitle

  • Product Type
    Notebook
  • Size(mm)
    A4
  • Specifications
    Horizontal ruled
  • Manufacturer Product Name
    Cleanroom Notebook 78HGA412
  • Manufacturer Model
    78HGA412
  • Basis Weight (g/m2)(g/m2)
    78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)