(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
CR Card Holder

CR Card Holder

Standard Unit Price:
-
Days to Ship :
Quote

Antistatic performance does not deteriorate since the active agent has not been surface treated. Gloves with hardly any adherence of dust due to frictional charging. This product provides a favorable antistatic function even in low humidity environments.

Basic Specifications

  • Product Type
    Bag/Pouch
  • Specifications
    PET Film, Special Conductive Layer
  • Features
    Antistatic performance does not deteriorate since the active agent has not been surface treated.
  • Features 2
    Gloves with hardly any adherence of dust due to frictional charging.
  • Features 3
    This product provides a favorable antistatic function even in low humidity environments.
  • Quantity
    1 Bag (50 Sheets)
Part Number
Quantity

Refine by

  • 1 Bag (50 Sheets)
  • Clear
Type

Refine by

  • A4 size
  • A4 Size (2 sides open)
  • Clear
Manufacturer Product Name

Refine by

  • CR Card Holder Card Case A4
  • CR Card Holder Card Holder A4
  • Clear
Manufacturer Model

Refine by

  • Card Case A4
  • Card Holder A4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (50 Sheets)
A4 size
CR Card Holder Card Case A4
Card Case A4
Quote
-

Part Number : 1-8635-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Bag/Pouch
  • Specifications
    PET Film, Special Conductive Layer
  • Type
    A4 size
  • Manufacturer Product Name
    CR Card Holder Card Case A4
  • Manufacturer Model
    Card Case A4
  • Features
    Antistatic performance does not deteriorate since the active agent has not been surface treated.
  • Features 2
    Gloves with hardly any adherence of dust due to frictional charging.
  • Features 3
    This product provides a favorable antistatic function even in low humidity environments.
1 Bag (50 Sheets)
A4 Size (2 sides open)
CR Card Holder Card Holder A4
Card Holder A4
Quote
-

Part Number : 1-8635-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Type
    Bag/Pouch
  • Specifications
    PET Film, Special Conductive Layer
  • Type
    A4 Size (2 sides open)
  • Manufacturer Product Name
    CR Card Holder Card Holder A4
  • Manufacturer Model
    Card Holder A4
  • Features
    Antistatic performance does not deteriorate since the active agent has not been surface treated.
  • Features 2
    Gloves with hardly any adherence of dust due to frictional charging.
  • Features 3
    This product provides a favorable antistatic function even in low humidity environments.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)