(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
IC Binder

IC Binder

Standard Unit Price:
-
Days to Ship :
Quote

A binder for writing which uses a special notes resin material. No need to worry about static electricity caused by the contact of paper with hands.

Basic Specifications

  • Product Type
    Binder
  • Surface resistance value(Ω)
    106~108
  • Compatible Size
    A4
  • Features
    A binder for writing which uses a special notes resin material.
  • Features 2
    No need to worry about static electricity caused by the contact of paper with hands.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 217X320X3t
  • 310X240X3t
  • Clear
Manufacturer Product Name

Refine by

  • IC Binder, horizontal
  • IC Binder, vertical
  • Clear
Manufacturer Model

Refine by

  • Vertical
  • lateral
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
217X320X3t
IC Binder, vertical
Vertical
Quote
-

Part Number : 7-104-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Binder
  • Size(mm)
    217X320X3t
  • Manufacturer Product Name
    IC Binder, vertical
  • Manufacturer Model
    Vertical
  • Surface resistance value(Ω)
    106~108
  • Compatible Size
    A4
  • Features
    A binder for writing which uses a special notes resin material.
  • Features 2
    No need to worry about static electricity caused by the contact of paper with hands.
1 pc.
310X240X3t
IC Binder, horizontal
lateral
Quote
-

Part Number : 7-104-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Binder
  • Size(mm)
    310X240X3t
  • Manufacturer Product Name
    IC Binder, horizontal
  • Manufacturer Model
    lateral
  • Surface resistance value(Ω)
    106~108
  • Compatible Size
    A4
  • Features
    A binder for writing which uses a special notes resin material.
  • Features 2
    No need to worry about static electricity caused by the contact of paper with hands.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)