(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Static Rope / Noren

Anti-Static Rope / Noren

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Anti-static rope with Thunderon® electroconductive yarn woven into it.
[Features]
· Can safely remove static charge from operators prior to commencing work.
· 1-9107-01: The rope is a 50 m coil, usable as you please in accordance with your ideas.
· 1-9107-02: Processed as a hanging curtain, it enables forcible electric neutralization of workers.

(i)Caution

  • The string should not be used as a substitute for the ground wire.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • 1 Roll (50 m)
  • Clear
Specifications

Refine by

  • Anti-Static Rope 50 m Roll
  • Strand Width 900 mm×1m
  • Clear
Manufacturer Product Name

Refine by

  • Antistatic Rope / Shop Curtain NSS50M
  • Antistatic Rope #4077-SP4
  • Clear
Manufacturer Model

Refine by

  • NSS50M
  • 4077-SP4
  • Clear
JAN Code

Refine by

  • 4560111779845
  • 4580110237450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll (50 m)
Anti-Static Rope 50 m Roll
Antistatic Rope #4077-SP4
4077-SP4
4580110237450
16 Day(s) or more
-

Part Number : 1-9107-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll (50 m)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Anti-Static Rope 50 m Roll
  • Manufacturer Product Name
    Antistatic Rope #4077-SP4
  • Manufacturer Model
    4077-SP4
  • JAN Code
    4580110237450
  • Material
    Rope: Conductive Thread Thunderon (R)
  • Curtain bar rope length
    -
1 pc.
Strand Width 900 mm×1m
Antistatic Rope / Shop Curtain NSS50M
NSS50M
4560111779845
Quote
-

Part Number : 1-9107-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Specifications
    Strand Width 900 mm×1m
  • Manufacturer Product Name
    Antistatic Rope / Shop Curtain NSS50M
  • Manufacturer Model
    NSS50M
  • JAN Code
    4560111779845
  • Material
    Rope: Conductive Thread Thunderon (R), Bar: Stainless Steel (SUS304)
  • Curtain bar rope length
    Approx. 1 m x 17 pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)