• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wafer Carrier KM, Wafer Diameter (mm): 76 (3) / 100 (4) / 150 (6)

Wafer Carrier KM, Wafer Diameter (mm): 76 (3) / 100 (4) / 150 (6)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Material
    Semiplast ®K(PEEK)+Carbon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 125.48X165.68X111.12
  • 177.80X143.39X164.00
  • Clear
Wafer Diameter(mm)

Refine by

  • 100(4")
  • 150(6")
  • Clear
Manufacturer Product Name

Refine by

  • Wafer Carrier KM-627K-SA
  • Wafer Carrier CW-04KE
  • Clear
Manufacturer Model

Refine by

  • KM-627K-SA
  • CW-04KE
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
125.48X165.68X111.12
100(4")
Wafer Carrier CW-04KE
CW-04KE
11 Day(s) or more
-

Part Number : 6-7987-40
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    125.48X165.68X111.12
  • Wafer Diameter(mm)
    100(4")
  • Material
    Semiplast ®K(PEEK)+Carbon
  • Manufacturer Product Name
    Wafer Carrier CW-04KE
  • Manufacturer Model
    CW-04KE
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Groove Pitch(mm)
    4.76
  • Features
    Antistatic type, high temperature carrier.
1 pc.
177.80X143.39X164.00
150(6")
Wafer Carrier KM-627K-SA
KM-627K-SA
12 Day(s) or more
-

Part Number : 6-7987-41
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    177.80X143.39X164.00
  • Wafer Diameter(mm)
    150(6")
  • Material
    Semiplast ®K(PEEK)+Carbon
  • Manufacturer Product Name
    Wafer Carrier KM-627K-SA
  • Manufacturer Model
    KM-627K-SA
  • Storable quantity(sheet)
    25
  • D1(mm)
    14.54
  • Groove Pitch(mm)
    4.76
  • Features
    Antistatic type, high temperature carrier.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)