• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wafer Carrier KM, Wafer Diameter (mm): 150 (6) / 200 (8)

Wafer Carrier KM, Wafer Diameter (mm): 150 (6) / 200 (8)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Specifications]
· Storable Quantity: 25 Items
· Material: Semiplast® A (PFA)
· D1 dimensions: KM-615-A1/14.54 mm, KM-822-A1/25.4 mm
· Groove Pitch: KM-615A1: 4.76 mm, KM-822-A1: 6.35 mm

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 177.8X143.38X171.5
  • 240X203.2X217.4
  • Clear
Wafer Diameter(mm)

Refine by

  • 150(6")
  • 200(8")
  • Clear
Manufacturer Product Name

Refine by

  • Wafer Carrier 150KM-615-A1
  • Wafer Carrier 200KM-822-A1
  • Clear
Manufacturer Model

Refine by

  • KM-822-A1
  • KM-615-A1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
240X203.2X217.4
200(8")
Wafer Carrier 200KM-822-A1
KM-822-A1
12 Day(s) or more
-

Part Number : 6-7987-04
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    240X203.2X217.4
  • Wafer Diameter(mm)
    200(8")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier 200KM-822-A1
  • Manufacturer Model
    KM-822-A1
  • Storable quantity(sheet)
    25
  • D1(mm)
    25.4
  • Groove Pitch(mm)
    6.35
1 pc.
177.8X143.38X171.5
150(6")
Wafer Carrier 150KM-615-A1
KM-615-A1
11 Day(s) or more
-

Part Number : 6-7987-16
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    177.8X143.38X171.5
  • Wafer Diameter(mm)
    150(6")
  • Material
    Semiplast® A (PFA)
  • Manufacturer Product Name
    Wafer Carrier 150KM-615-A1
  • Manufacturer Model
    KM-615-A1
  • Storable quantity(sheet)
    25
  • D1(mm)
    14.54
  • Groove Pitch(mm)
    4.76

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)