• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Aluminum Carrier MASK

Aluminum Carrier MASK

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Teflon® coating is applied to the surface of aluminum extraction processed products.

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    142.24X116X110
  • Wafer Diameter(mm)
    4 (Inches)
  • Manufacturer Product Name
    Aluminum Carrier MC-40 25 Pieces
  • Manufacturer Model
    MC-40
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 6-7987-56
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    142.24X116X110
  • Wafer Diameter(mm)
    4 (Inches)
  • Manufacturer Product Name
    Aluminum Carrier MC-40 25 Pieces
  • Manufacturer Model
    MC-40
  • Storable quantity(sheet)
    25
  • D1(mm)
    13.97
  • Specification details
    For Round Wafers
  • Heat Resistant Temperature(°C)
    180
  • Features
    Teflon® coating is applied to the surface of aluminum extraction processed products.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)