(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wafer Transport Container

Wafer Transport Container

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
·It has excellent airtightness.
·Materials: Cover: PC (polycarbonate); cassette, bottom: PP (polypropylene); gasket: elastomer

Basic Specifications

  • Product Type
    Wafer Carrier Tray
  • Material
    Cover / PC (Polycarbonate), Cassette / Bottom / PP (Polypropylene), Gasket / Elastomer
  • Storable quantity(sheet)
    25
  • Features
    Has excellent airtightness.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 141X175X139
  • 161X174X166
  • 175X196X188
  • 271X271X243
  • Clear
Wafer Diameter(mm)

Refine by

  • 100
  • 125
  • 150
  • 200
  • Clear
Manufacturer Product Name

Refine by

  • Wafer Transport Container Σ100
  • Wafer Transport Container Σ125
  • Wafer Transport Container Σ150
  • Wafer Transport Container Σ200
  • Clear
Manufacturer Model

Refine by

  • Σ100
  • Σ125
  • Σ150
  • Σ200
  • Clear
JAN Code

Refine by

  • 4571110701096
  • 4571110701102
  • 4571110701119
  • 4571110701126
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
141X175X139
100
Wafer Transport Container Σ100
Σ100
4571110701096
Quote
-

Part Number : 1-2120-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    141X175X139
  • Wafer Diameter(mm)
    100
  • Material
    Cover / PC (Polycarbonate), Cassette / Bottom / PP (Polypropylene), Gasket / Elastomer
  • Manufacturer Product Name
    Wafer Transport Container Σ100
  • Manufacturer Model
    Σ100
  • JAN Code
    4571110701096
  • Cushion Material
    PE (polyethylene)
  • Storable quantity(sheet)
    25
  • Features
    Has excellent airtightness.
1 pc.
161X174X166
125
Wafer Transport Container Σ125
Σ125
4571110701102
Quote
-

Part Number : 1-2120-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    161X174X166
  • Wafer Diameter(mm)
    125
  • Material
    Cover / PC (Polycarbonate), Cassette / Bottom / PP (Polypropylene), Gasket / Elastomer
  • Manufacturer Product Name
    Wafer Transport Container Σ125
  • Manufacturer Model
    Σ125
  • JAN Code
    4571110701102
  • Cushion Material
    PE (polyethylene)
  • Storable quantity(sheet)
    25
  • Features
    Has excellent airtightness.
1 pc.
175X196X188
150
Wafer Transport Container Σ150
Σ150
4571110701119
Quote
-

Part Number : 1-2120-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    175X196X188
  • Wafer Diameter(mm)
    150
  • Material
    Cover / PC (Polycarbonate), Cassette / Bottom / PP (Polypropylene), Gasket / Elastomer
  • Manufacturer Product Name
    Wafer Transport Container Σ150
  • Manufacturer Model
    Σ150
  • JAN Code
    4571110701119
  • Cushion Material
    PP (Polypropylene)
  • Storable quantity(sheet)
    25
  • Features
    Has excellent airtightness.
1 pc.
271X271X243
200
Wafer Transport Container Σ200
Σ200
4571110701126
Quote
-

Part Number : 1-2120-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    271X271X243
  • Wafer Diameter(mm)
    200
  • Material
    Cover / PC (Polycarbonate), Cassette / Bottom / PP (Polypropylene), Gasket / Elastomer
  • Manufacturer Product Name
    Wafer Transport Container Σ200
  • Manufacturer Model
    Σ200
  • JAN Code
    4571110701126
  • Cushion Material
    PP (Polypropylene)
  • Storable quantity(sheet)
    25
  • Features
    Has excellent airtightness.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)